【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   45 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Air-hydro Cylinder: Air-hydro Type Double Acting, Double Rod Series CA2WュH o40, o50, o63, o80, o100 CA2W With auto switch CDA2W L L 50 50 100 100 M9BW Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Auto switch Nil Without auto switch With auto switch (Built-in magnet) Double rod type Mounting style B L F T Basic style Axial foot style Rod side flange style Center trunnion style Cylinder stroke (mm) For more information, please refer to the next page. H Hydro type Bore size 80 100 80 mm 100 mm 40 50 63 40 mm 50 mm 63 mm Port thread type Rc NPT G Nil TN TF Built-in Magnet Cylinder Model Without rod boot Nylon tarpaulin Heat resistant tarpaulin Nylon tarpaulin Heat resistant tarpaulin Cylinder suffix One end Both ends Nil J K JJ KK Rod boot Aluminum tube Steel tube Tube material Nil F. H How to Order . Not available with auto switch. . Refer to the table below for the applicable auto switch model. If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2WLH40-100 . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. ..D-A9ュ and D-A9ュV types cannot be mounted on o50. Use D-Z7ュ and D-Z80 instead . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Type Special function Grommet Grommet 3-wire (NPN equiv.) 2-wire Yes Yes No Yes No Electrical entry Wiring Load voltage (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) Diagnostic indication (2-color indication) Terminal conduit DIN terminal Grommet 3 (L) . Relay, PLC PLC Relay, PLC . 24 V . . 24 V 24 V 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 4-wire(NPN) 2-wire (Non-polar) Yes Grommet Terminal conduit . 100 V, 200 V . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA... M9PA... M9BA... . F59F P3DW P4DW A96.. A93.. A90.. A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA... G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V 12 V 12 V 5 V,12 V . 5 V 12 V . . Indicator light Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) ... Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. 548