【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   44 / 57

BOOKをみる

10秒後にBOOKのページに移動します


With rod boot Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 CZ 29.5 38 49 61 64 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 Bore size (mm) 40 50 63 80 100 L 30 35 40 48 58 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 RR1 10 12 16 20 25 S 84 90 98 116 126 H 51 58 58 71 72 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke Z 173 191 204 244 265 RR2 16 19 23 28 23.5 U 16 19 23 28 36 Z 165 183 196 235 256 Z 165 183 196 235 256 ZZ 175 195 212 255 281 d 56 64 64 76 76 ZZ 183 203 220 264 290 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 CDH10 10 12 16 20 25 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 CX 15 18 25 31.5 35.5 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 . Packed with clevis pin, flat washer and cotter pin. . Do not disassemble the trunnion style. Refer to page 560. . Double clevis and double knuckle joint types are packed with pins and retaining rings. (mm) Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 Bore size (mm) 40 50 63 80 100 S 84 90 98 116 126 TDe8 TT 22 22 28 34 40 TX 85 95 110 140 162 TY 62 74 90 110 130 TZ 117 127 148 192 214 H 51 58 58 71 72 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke Z 101 111 115 138 144 Z 93 103 107 129 135 Z 93 103 107 129 135 ZZ 140 154 162 194 206 d 56 64 64 76 76 ZZ 148 162 170 203 215 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 15 15 18 25 25 -0.032 -0.059 -0.032 -0.059 -0.032 -0.059 -0.040 -0.073 -0.040 -0.073 (mm) Z + 1/2 stroke TT N G G oE oD H1 AL A K F N H MM CX CZ CB oTDe8 TX TZ TY B C B1 4 x J od 10.2 l f oe ZZ + l + Stroke od 10.2 l f oe ZZ + l Air-hydro Cylinder: Air-hydro Type Series CA2ュH Double Acting, Single Rod Double Clevis Style: CA2DH 4 x J Center Trunnion Style: CA2TH With rod boot S + Stroke ZZ + Stroke Air release Air release Width across flats KA 2 x P (Rc, NPT, G) 2 x P (Rc, NPT, G) RR2 U ZZ + Stroke Z + Stroke L N G G oE oD H1 AL K A F N H S + Stroke RR1 Air release Width across flats B1 Hole diameter: oCDH10 Shaft diameter: oCDd9 MM Width across flats KA Z + l + 1/2 Stroke ZZ + l + Stroke Z + l + Stroke h + l 547 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data