【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   43 / 57

BOOKをみる

10秒後にBOOKのページに移動します


With rod boot With rod boot (mm) CB CB 4 x J 4 x oFD ZZ + l + Stroke od FB 10.2 l f oe h + l od 10.2 l f oe ZZ + l + Stroke ZZ + l + Stroke Z + l + Stroke Z + l + Stroke h + l + Stroke + Stroke + Stroke Air release Width across flats KA + Stroke + Stroke Air release oE oD oE oD 4 x J Series CA2ュH Rear Flange Style/ CA2GH Width across flats KA Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 FB 71 81 101 119 133 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 FV 60 70 86 102 116 FD 9 9 11.5 13.5 13.5 FT 12 12 15 18 18 FX 80 90 105 130 150 FY 42 50 59 76 92 FZ 100 110 130 160 180 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 Bore size (mm) 40 50 63 80 100 K 6 7 7 10 10 KA 14 18 18 22 26 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 S 84 90 98 116 126 H 51 58 58 71 72 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 155 168 179 214 225 ZZ 147 160 171 205 216 d 56 64 64 76 76 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 Single Clevis Style/ CA2CH Width across flats B1 Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 Bore size (mm) 40 50 63 80 100 L 30 35 40 48 58 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 RR 10 12 16 20 25 S 84 90 98 116 126 H 51 58 58 71 72 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke Z 173 191 204 244 265 U 16 19 23 28 36 Z 165 183 196 235 256 Z 165 183 196 235 256 ZZ 175 195 212 255 281 d 56 64 64 76 76 ZZ 183 203 220 264 290 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 CDH10 10 12 16 20 25 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 CX 15 18 25 31.5 35.5 -0.1 -0.3 -0.1 -0.3 -0.1 -0.3 -0.1 -0.3 -0.1 -0.3 (mm) 2 x P (Rc, NPT, G) 2 x P (Rc, NPT, G) 546