【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   42 / 57

BOOKをみる

10秒後にBOOKのページに移動します


CB FB CB 10.2 4 x oFD With rod boot With rod boot Long stroke (When the stroke is 1001 mm or larger) Bore size (mm) 40 50 63 80 100 Without rod boot Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 With rod boot 20 to 800 20 to 1000 20 to 1000 20 to 1000 20 to 1000 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 FB 71 81 101 119 133 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 FV 60 70 86 102 116 FD 9 9 11.5 13.5 13.5 FT 12 12 15 18 18 FX 80 90 105 130 150 FY 42 50 59 76 92 FZ 100 110 130 160 180 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 Bore size (mm) 40 50 63 80 100 K 6 7 7 10 10 KA 14 18 18 22 26 M 11 11 14 17 17 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 S 84 90 98 116 126 H 51 58 58 71 72 ZZ 146 159 170 204 215 d 52 58 58 80 80 f 15 15 17.5 21.5 21.5 h 59 66 66 80 81 e 43 52 52 65 65 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 154 167 178 213 224 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 (mm) Bore size (mm) Stroke range (mm) 50 63 80 100 1001 to 1200 1001 to 1200 1001 to 1400 1001 to 1500 A 35 35 40 40 AL 32 32 37 37 FB 88 105 124 140 B 70 85 102 116 B1 27 27 32 41 C 52 64 78 92 D 20 20 25 30 E 40 40 52 52 FD 9.0 11.5 13.5 13.5 FT 20 23 28 29 FX 120 140 164 180 FY 58 64 84 100 FZ 144 170 198 220 GA 17 17 21 21 GB 17 17 21 21 H1 11 11 13 16 J M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 7 7 10 10 KA 18 18 22 26 Bore size (mm) 50 63 80 100 M 6 10 12 12 MM M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 30 31 37 40 RT 30 40 45 50 RY 76 92 112 136 S 90 98 116 126 H 67 71 87 89 ZZ 163 179 215 227 e 52 52 65 65 f 19 19 21 21 h 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 162 174 208 219 Without rod boot With rod boot P 3/8 3/8 1/2 1/2 (mm) If a hole is provided to accommodate the boot when the air-hydro cylinder is mounted, make the hole diameter larger than the outside diameter of the boot mounting bracket od. If a hole is provided to accommodate the boot when the air-hydro cylinder is mounted, make the hole diameter larger than the outside diameter of the boot mounting bracket oe. od oe oe oD FB 10.2 Width across flats B1 + Stroke + Stroke Air release o + Stroke + Stroke Width across flats KA o Air-hydro Cylinder: Air-hydro Type Series CA2ュH Double Acting, Single Rod Front Flange Style: CA2FH Width across flats B1 Width across flats KA 4 x J 2 x P (Rc, NPT, G) 2 x P (Rc, NPT, G) h+l h+l ZZ+l+ Stroke ZZ+l+ Stroke 545 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data