【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   41 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Long stroke With rod boot Bore size (mm) 40 50 63 80 100 LX 42 50 59 76 92 LY 70 80 93 116 133 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 S 84 90 98 116 126 X 27 27 34 44 43 Y 13 13 16 16 17 H 51 58 58 71 72 ZZ 175 188 206 247 258 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 183 196 214 256 267 RT . 30 40 45 50 RY . 76 92 112 136 d 56 64 64 76 76 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 LH LY LT LX Y X X Y N G G oE oD H1 AL A K N F H B C B1 MM RY RT (mm) ZZ + l + Stroke od 10.2 l f oe h + l Series CA2ュH Axial Foot Style: CA2LH 4 x oLD LS+ Stroke ZZ + Stroke S + Stroke Air release Width across flats KA 4 x J When the stroke is 1001 mm or larger, a tie-rod reinforcement ring is attached. Bore size (mm) 40 50 63 80 100 Without rod boot Up to 800 Up to 1200 Up to 1200 Up to 1400 Up to 1500 With rod boot 20 to 800 20 to 1200 20 to 1200 20 to 1400 20 to 1500 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 60 70 85 102 116 B B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 8 11 11 13 16 H1 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 6 7 7 10 10 KA 14 18 18 22 26 9 9 11.5 13.5 13.5 K LD LH 40 45 50 65 75 LS 138 144 166 204 212 3.2 3.2 3.2 4.5 6 LT 2 x P (Rc, NPT, G) 544