【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   40 / 57

BOOKをみる

10秒後にBOOKのページに移動します


With rod boot Bore size (mm) 40 50 63 80 100 S 84 90 98 116 126 H 51 58 58 71 72 ZZ 146 159 170 204 215 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 154 167 178 213 224 d 56 64 64 76 76 Without rod boot With rod boot N G G oE oD H1 AL A K F N H M B C B C B1 MM (mm) ZZ + l + Stroke od 10.2 l f oe h + l Air-hydro Cylinder: Air-hydro Type Series CA2ュH Double Acting, Single Rod Basic Style: CA2BH S + Stroke ZZ + Stroke Air release Width across flats KA 4 x J Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 60 70 85 102 116 B B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 8 11 11 13 16 H1 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 6 7 7 10 10 K KA 14 18 18 22 26 M 11 11 14 17 17 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 P 1/4 3/8 3/8 1/2 1/2 2 x P (Rc, NPT, G) 543 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data