【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   37 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Made to Order Specifications Refer to page 541 for details. Air-hydro Cylinder: Air-hydro Type Double Acting, Single Rod Series CA2ュH o40, o50, o63, o80, o100 . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. ..D-A9ュ and D-A9ュV types cannot be mounted on o50. Use D-Z7ュ and D-Z80 instead . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Type Special function Grommet Grommet 3-wire (NPN equiv.) 2-wire Yes Yes No Yes No Electrical entry Wiring Load voltage (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) Diagnostic indication (2-color indication) Terminal conduit DIN terminal Grommet 3 (L) . Relay, PLC PLC Relay, PLC . . 24 V 24 V 24 V . 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 4-wire(NPN) 2-wire (Non-polar) Yes Grommet Terminal conduit . 100 V, 200 V . . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA... M9PA... M9BA... . F59F P3DW P4DW A96.. A93.. A90.. A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA... G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V,12 V . 5 V 12 V . . Indicator light Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) CA2 With auto switch CDA2 L L H H 100 100 M9BW Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. With auto switch (Built-in magnet) Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Without rod boot Nylon tarpaulin Heat resistant tarpaulin Cylinder suffix Rod boot Nil J K Cylinder stroke (mm) For more information, please refer Hydro type to the next page. Rc NPT G Port thread type Nil TN TF Nil F. Aluminum tube Steel tube Tube material . Not available with auto switch. Auto switch B Nil Without auto switch L F G C D T Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style Mounting style 50 50 How to Order . Refer to the table below for the applicable auto switch model. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2LH40-100 ... Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. 540