【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   31 / 57

BOOKをみる

10秒後にBOOKのページに移動します


. Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Air Cylinder: With End Lock Series CBA2 o40, o50, o63, o80, o100 CBA2 With auto switch CDBA2 Auto switch Nil Without auto switch Number of auto switches Nil Sn 2 pcs. 1 pc. “n” pcs. With auto switch (Built-in magnet) Cylinder stroke (mm) Cylinder suffix Without rod boot Nylon tarpaulin Heat resistant tarpaulin With cushion on both sides Without cushion Rod boot Cushion Nil JK Nil N 50 L 50 L 150 H H N N . Types with auto switch are not available. Aluminum tube Steel tube Tube material Nil F . Mounting style B L F G C D T Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style Rc NPT G Nil TN TF Port thread type 150 M9BW Lock position H R Head side end lock Rod side end lock W Double end lock Manual release type N Non-lock type L Lock type Bore size 80 mm 100 mm 40 50 63 40 mm 50 mm 63 mm 80 100 How to Order Made to Order For details, refer to page 535. For more information, please refer to the next page. . When more than one symbol is to be specified, indicate them in alphabetical order. . Refer to the table below for the applicable auto switch model. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDBA2L40-100-HN Type Special function Grommet Grommet 3-wire (NPN equiv.) 2-wire Yes Yes No Yes No Electrical entry Wiring Load voltage (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) Diagnostic indication (2-color indication) Terminal conduit DIN terminal Grommet 3 (L) . Relay, PLC PLC Relay, PLC . 24 V . . 24 V 24 V 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 4-wire(NPN) 2-wire (Non-polar) Yes Grommet Terminal conduit . 100 V, 200 V . . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA.. M9PA.. M9BA.. . F59F P3DW P4DW A96 A93 A90 A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA.. G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V 12 V 12 V 5 V,12 V . 5 V 12 V . . Indicator light Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. 534