【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   30 / 57

BOOKをみる

10秒後にBOOKのページに移動します


CA2 With auto switch CDA2 L L 40 40 Q Q With auto switch (Built-in magnet) Mounting style B L F G C D T Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style Low friction Tube material Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm 150 150 F F M9BW Number of auto switches Nil S3n 2 pcs. 1 pc. 3 pcs. “n” pcs. Made to Order Port thread type Use the new “Smooth Cylinder Series CA2Y” to realize dual-side low friction and low-speed operation. (Best PneuHow to Order matics No. 3.) Air Cylinder: Low Friction Type Double Acting, Single Rod Series CA2ュQ o40, o50, o63, o80, o100 Aluminum tube Steel tube Nil F. . Types with auto switch are not available. Rc NPT G Nil TN TF Cylinder stroke (mm) For more information, please refer to page 535. With pressure at head side With pressure at rod side Direction of low friction FB Auto switch Nil Without auto switch (Built-in magnet) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2BQ40-100 533 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data