【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   29 / 57

BOOKをみる

10秒後にBOOKのページに移動します


M M F oE oD H1 AL N K A G G oE oD H1 AL A F N H B C B1 MM MM (mm) Series CA2KW Basic Style: CA2KWB ZZ + 2 strokes S + Stroke H + Stroke Width across flats KA Width across flats KA 2 x cushion valve 4 x J Bore size (mm) 40 50 63 Stroke range (mm) Up to 500 Up to 600 Up to 600 A 30 35 35 AL 27 32 32 B 60 70 85 B1 22 27 27 C 44 52 64 D 16 20 20 E 32 40 40 F 10 10 10 G 15 17 17 8 11 11 H1 J M8 x 1.25 M8 x 1.25 M10 x 1.25 K 6 7 7 KA 14 18 18 M 11 11 14 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 N 27 30 31 S 84 90 98 H 51 58 58 ZZ 186 206 214 P 1/4 3/8 3/8 The dimensions for each mounting type are the same as those for the standard double acting double rod model. Refer to pages 523 and 524. 2 x P (Rc, NPT, G) 532