【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   28 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 Description Material Aluminum alloy Aluminum die-casted Aluminum alloy Carbon steel Carbon steel Aluminum alloy Rolled steel Oil-impregnated sintered alloy Bearing alloy Steel wire Carbon steel Spring steel Steel wire Rolled steel Aluminum alloy Urethane NBR NBR NBR NBR NBR NBR Rolled steel Note Metallic painted Metallic painted Hard anodized Hard chromium electroplated Hard chromium electroplated Chromated Zinc chromated Nickel plated Zinc chromated Chromated Nickel plated O-ring Nickel plated Rod cover A Rod cover B Cylinder tube Piston rod A Piston rod B Piston Cushion ring Non-rotating guide Bushing Cushion valve Tie-rod Retaining ring Spring washer Tie-rod nut Cushion seal holder Cushion seal Rod seal A Rod seal B Piston seal Cushion valve seal Cylinder tube gasket Piston gasket Rod end nut A-A' Piston rod section A' A i r q e u y w o t !0 !1 !2 !4!3 @3 !7 !5 @2 !9 @1!6 !8 @0 Air Cylinder: Non-rotating Rod Type Double Acting, Double Rod Series CA2KW Set of nos. above !6, !7, !8, !9, @1. Replacement Parts: Seal Kit Bore size (mm) Seal kit no. Content 40 50 63 CA2KW40-PS CA2KW50-PS CA2KW63-PS . Seal kit includes !6, !7, !8, !9, and @1. Order the seal kit based on each bore size. . Do not disassemble the trunnion style. Refer to page 560. . Seal kit includes a grease pack (o40, 50: 10 g, o63, 80: 20 g, o100: 30 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Construction 531 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data