【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   26 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Type Special function . 24 V 24 V Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) 3 (L) . Relay, PLC PLC Relay, PLC . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. 24 V . 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 2-wire (Non-polar) 3-wire (NPN equiv.) 2-wire Grommet Terminal conduit Grommet Terminal conduit DIN terminal Grommet Grommet . Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) . Diagnostic indication (2-color indication) . 100 V, 200 V . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA.. M9PA.. M9BA.. . F59F P3DW P4DW A96 A93 A90 A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA.. G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . 5 V 12 V . Yes Yes No Yes No Yes Indicator light Reed auto switch Solid state auto switch Air Cylinder: Non-rotating Rod Type Double Acting, Double Rod Series CA2KW o40, o50, o63 With auto switch L L 40 40 200 200 M9BW Without auto switch Auto switch Nil With auto switch (Built-in magnet) Bore size 40 50 63 40 mm 50 mm 63 mm CA2KW CDA2KW Non-rotating rod Double rod type Cylinder stroke (mm) For more information, please refer to the next page. Rc NPT G Port thread type Nil TN TF Cushion Cylinder suffix Nil N With cushion on both sides Without cushion Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Mounting style G T Basic style Axial foot style Rod side flange style Head side flange style Center trunnion style B L F . Refer to the table below for the applicable auto switch model. Made to Order For details, refer to page 530. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2KWL40-100 How to Order .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. 529 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data