【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   25 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Bore size (mm) 40 50 63 N 27 30 31 S 84 90 98 e 43 52 52 f 11.2 11.2 11.2 l 1/4 stroke 1/4 stroke 1/4 stroke ZZ 154 167 178 H 51 58 58 ZZ 146 159 170 d 56 64 64 h 59 66 66 Without rod boot With rod boot P 1/4 3/8 3/8 Bore size (mm) 40 50 63 Without rod boot Up to 500 Up to 600 Up to 600 With rod boot 20 to 500 20 to 600 20 to 600 Stroke range (mm) A 30 35 35 AL 27 32 32 B 60 70 85 B1 22 27 27 C 44 52 64 D 16 20 20 E 32 40 40 F 10 10 10 G 15 17 17 H1 8 11 11 J M8 x 1.25 M8 x 1.25 M10 x 1.25 KA 14 18 18 M 11 11 14 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 (mm) The dimensions for each mounting type are the same as those for the standard double acting single rod model. Refer to pages 513 to 517. N G G oE oD H1 AL A F N H S + Stroke M ZZ + Stroke B C Width across flats B1 2 x cushion valve MM Width across flats KA 4 x J ZZ + l + Stroke od 10.2 l f oe h + l Series CA2K Basic Style: CA2KB With rod boot 2 x P (Rc, NPT, G) 528