【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   24 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 Description Material Aluminum alloy Aluminum die-casted Aluminum alloy Carbon steel Aluminum alloy Rolled steel Rolled steel Oil-impregnated sintered alloy Steel wire Carbon steel Steel wire Rolled steel Spring steel Steel wire Rolled steel Resin Note Metallic painted Metallic painted Hard anodized Hard chromium electroplated Chromated Zinc chromated Zinc chromated Nickel plated Zinc chromated Zinc chromated Zinc chromated Chromated Zinc chromated Rod cover Head cover Cylinder tube Piston rod Piston Cushion ring A Cushion ring B Non-rotating guide Cushion valve Tie-rod Spring washer Piston nut Retaining ring Spring washer Tie-rod nut Wear ring Replacement Parts: Seal Kit Bore size (mm) Seal kit no. Content 40 50 63 CA2K40-PS CA2K50-PS CA2K63-PS Set of nos. above !8, !9, @0, @2. . Seal kit includes !8, !9, @0 and @2. Order the seal kit based on each bore size. . Do not disassemble the trunnion style. Refer to page 560. . Seal kit includes a grease pack (o40, 50: 10 g, over o63: 20 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) No. 17 18 19 20 21 22 23 24 Description Material Aluminum alloy Urethane NBR NBR NBR NBR NBR Rolled steel Note O-ring Nickel plated Cushion seal holder Cushion seal Rod seal Piston seal Cushion valve seal Cylinder tube gasket Piston gasket Rod end nut A-A' Piston rod section @4!9 i q r !7e y @3t @0 !6!8@2u w !1!2 !4!5!0 !3@1o A' A Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CA2K Operating Precautions Disassembly/Replacement Caution Avoid applications in which rotational torque is applied to the piston rod. 1. If rotational torque is applied, the non-rotating guide will be deformed, resulting in a loss of non-rotating accuracy. Also, to screw a bracket or a nut onto the threaded portion at the end of the piston rod, make sure that the piston rod is fully retracted, and place a wrench on the parallel section of the rod that protrudes. To tighten, take precautions to prevent the tightening torque from being applied to the non-rotating guide. 1. Please consult with SMC when the rod seal is to be replaced. A rod seal may allow air leakage depending on the position where it is installed. Therefore, please consult with SMC when a rod seal is to be replaced. 2. Do not replace the non-rotating guide. Since the non-rotating guide is press fitted, the entire cover assembly needs be replaced instead of a single part. Precautions Be sure to read before handling. Refer to front matter 57 for Safety Instructions and pages 3 to 12 for Actuator and Auto Switch Precautions. Construction 527 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data