【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   22 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Special function Grommet Grommet . 24 V Yes Yes No Yes No Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) Terminal conduit DIN terminal Grommet 5 V . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . 3 (L) IC circuit . IC circuit . . Relay, PLC PLC Relay, PLC 12 V . . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. 24 V . 24 V 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 2-wire (Non-polar) 3-wire (NPN equiv.) 2-wire Yes Grommet Terminal conduit . 100 V, 200 V . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA.. M9PA.. M9BA.. . F59F P3DW P4DW A96 A93 A90 A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA.. G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . . Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) . Diagnostic indication (2-color indication) Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CA2K o40, o50, o63 CA2K With auto switch CDA2K L L 40 40 200 200 With auto switch (Built-in magnet) Mounting style B L F G C D T Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style Bore size 40 50 63 40 mm 50 mm 63 mm Rc NPT G Port thread type Nil TN TF Non-rotating rod Cylinder stroke (mm) For more information, please refer to the next page. M9BW Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Auto switch Nil Without auto switch Cylinder suffix Without Nylon tarpaulin Heat resistant tarpaulin With cushion on both sides Without cushion Rod boot Cushion Nil J K Nil N Made to Order For details, refer to page 526. . Refer to the table below for the applicable auto switch model. . When more than one symbol is to be specified, indicate them in alphabetical order. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2KL40-100 How to Order Reed auto switch Solid state auto switch Type Indicator light .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. 525 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data