【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   20 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Axial Foot Style: CA2WL Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 M 11 11 14 17 17 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 Bore size (mm) 40 50 63 80 100 S 84 90 98 116 126 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 194 214 222 267 279 H 51 58 58 71 72 ZZ 186 206 214 258 270 d 56 64 64 76 76 (Both sides) ZZ 202 222 230 276 288 Without rod boot With rod boot (Single side) P 1/4 3/8 3/8 1/2 1/2 (mm) Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 LD 9 9 11.5 13.5 13.5 LH 40 45 50 65 75 LS 138 144 166 204 212 LT 3.2 3.2 3.2 4.5 6.0 Bore size (mm) 40 50 63 80 100 LY 70 80 93 116 133 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 194 214 222 267 279 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 LX 42 50 59 76 92 N 27 30 31 37 40 S 84 90 98 116 126 X 27 27 34 44 43 Y 13 13 16 16 17 H 51 58 58 71 72 ZZ 186 206 214 258 270 d 56 64 64 76 76 (Both sides) ZZ 202 222 230 276 288 Without rod boot With rod boot (Single side) P 1/4 3/8 3/8 1/2 1/2 (mm) M ZZ + 2 Stroke F oE oD H1 AL K A H + Stroke N G G oE oD H1 AL A K F N H S + Stroke B C B1 MM Width across flats KA MM 2 x cushion valve Width across flats KA 4 x J f l + Stroke ZZ + 2l + 2 Stroke oe oe h + l S + Stroke h + l + Stroke f F E H1 K AL A oD H + Stroke ZZ + 2 Stroke LH LY LS + Stroke LT Y X N X Y LX G G oE oD H1 AL A K N F H S + Stroke B C B1 Width across flats B1 MM 4 x oLD 2 x cushion valve MM Width across flats KA 4 x J l ZZ + l + 2 Stroke 10.2 f od 10.2 od l 10.2 oe h + l h + l ZZ + l + 2 Stroke od 10.2 l f oe Air Cylinder: Standard Type Double Acting, Double Rod Series CA2W Basic Style: CA2WB Width across flats KA 2 x P (Rc, NPT, G) 2 x P (Rc, NPT, G) 523 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data