【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   18 / 57

BOOKをみる

10秒後にBOOKのページに移動します


-XAュ -XB6 -XC3 -XC4 -XC5 -XC6 -XC7 -XC14 -XC15 -XC22 -XC28 -XC35 -XC58 -XC59 -XC65 -XC85 Change of rod end shape Heat resistant (150°C) Special port positions With heavy duty scraper Heat resistant (110°C) Piston rod and rod end nut made of stainless steel Tie-rod, cushion valve, tie rod nut, etc. made of stainless steel Change of trunnion bracket mounting position Change of tie-rod length Fluororubber seal Compact flange made of SS400 With coil scraper Coolant resistant Coolant resistant -XC6 + -XC7 specifications Grease for food processing equipment Symbol Specifications Made to Order Specifications (For details, refer to pages 1675 to 1818.) Air cushion Bore size (mm) 40 50 63 80 100 Minimum Stroke for Auto Switch Mounting 1. The minimum stroke for mounting varies with the auto switch type and mounting style of the cylinder. In particular, the center trunnion style needs careful attention. (For more information, refer to pages 555 and 556.) . Intermediate strokes not listed above are produced upon receipt of order. Bore size (mm) 40 50, 63 80, 100 Standard stroke (mm) 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 . With no freezing. Fluid Action Proof pressure Maximum operating pressure Minimum operating pressure Piston speed Ambient and fluid temperature Cushion Stroke length tolerance Lubrication Mounting . Maximum ambient temperature for the rod boot itself. Symbol J K Rod boot material Nylon tarpaulin Heat resistant tarpaulin Max. ambient temperature 70°C 110°C. Mounting Standard equipment Options Double knuckle joint (with pin) Rod end nut Single knucle joint With rod boot Specifications Standard Stroke/ In case of a type with auto switch, also refer to the table of minimum strokes for auto switch mounting on pages 555 and 556. Rod Boot Material Accessory Basic style Foot style Center trunnion style Flange style . The above brackets have the same dimensions as those for the standard double acting single rod Series CA2. Please refer to page 519. Weight/Aluminum Tube (Steel tube) (kg) Bore size (mm) Basic weight Additional weight per each 50 mm stroke Basic style Axial foot style Flange style Trunnion style All mounting brackets Single knuckle Double knuckle (With pin) Accessory 40 50 63 80 100 Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube Aluminum tube Steel tube 0.99 1.05 1.18 1.24 1.36 1.42 1.35 1.41 0.28 0.35 0.23 0.37 1.51 1.58 1.73 1.80 1.96 2.03 1.99 2.06 0.37 0.47 0.26 0.43 2.10 2.18 2.43 2.51 2.89 2.97 2.90 2.98 0.44 0.55 0.26 0.43 3.56 3.76 4.23 4.43 5.01 5.21 5.11 5.31 0.66 0.89 0.60 0.87 4.88 5.16 5.87 6.15 6.80 7.08 7.16 7.44 0.86 1.15 0.83 1.27 Calculation: (Example) CA2WL40-100 (Axial foot style, o40, 100 st) . Basic weight ・・・・・・・・・・・・・・1.18 (Axial foot, o40) . Additional weight ・・・・・・・0.28/50 st . Cylinder stroke ・・・・・・・・・ 100 st 1.18 + 0.28 x 100/50 = 1.74 kg Caution . Minimum auto switch mounting stroke . Proper auto switch mounting position (detection at stroke end) and mounting height . Operating range . Auto switch mounting bracket: Part no. Refer to pages 553 to 558 for cylinders with auto switches. Air Cylinder: Standard Type Double Acting, Double Rod Series CA2W Symbol Air Double acting 1.5 MPa 1.0 MPa 0.08 MPa 50 to 500 mm/s Without auto switch: .10 to 70°C. With auto switch: .10 to 60°C. Air cushion Not required (Non-lube) Basic style, Axial foot style, Rod side flange style, Center trunnion style to 250 st : 251 to 750 st : + 1.4 0 + 1.0 0 521 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data