【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   17 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Type Special function Grommet 3-wire (NPN equiv.) 2-wire Yes Yes No Yes No Electrical entry Wiring Load voltage (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 1 (M) 5 (Z) Diagnostic indication (2-color indication) Terminal conduit DIN terminal Grommet 3 (L) . Relay, PLC PLC Relay, PLC . . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . In addition to the models in the above table, there are some other auto switches that are applicable. For more information, refer to page 558. . Refer to pages 1626 and 1627 for the details about auto switches with a pre-wired connector. Refer to pages 1614 and 1615 for D-P3DW. . D-A9ュ/M9ュュュ/P3DW auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. 24 V . 24 V . 24 V 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 3-wire(NPN) 3-wire(PNP) 2-wire 4-wire(NPN) 2-wire (Non-polar) Yes Grommet Terminal conduit Grommet . 100 V, 200 V . . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . M9N . M9P . M9B . J51 G39C K39C M9NW . M9PW . M9BW . M9NA.. M9PA.. M9BA.. . F59F P3DW P4DW A96 A93 A90 A54 A64 A33C A34C A44C A59W . G59 . G5P . K59 . G39 K39 . G59W . G5PW . K59W . . . G5BA.. G59F . . . . . B54 B64 A33 A34 A44 B59W IC circuit . IC circuit . IC circuit . IC circuit . IC circuit . Relay, PLC 5 V, 12 V 12 V . 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V,12 V . 5 V 12 V . . Air Cylinder: Standard Type Double Acting, Double Rod Series CA2W o40, o50, o63, o80, o100 CA2W With auto switch CDA2W L L 50 50 With auto switch (Built-in magnet) Double rod type Mounting style B L F T Basic style Axial foot style Rod side flange style Center trunnion style Nil F. Aluminum tube Steel tube Tube material . Not available with auto switch. Bore size 80 100 40 50 63 40 mm 50 mm 63 mm 80 mm 100 mm Port thread type Rc NPT G Nil TN TF Cylinder stroke (mm) For more information, please refer to the next page. Cylinder suffix Without rod boot Nylon tarpaulin Heat resistant tarpaulin Without rod boot Nylon tarpaulin Heat resistant tarpaulin With cushion on both sides Without cushion One end rod boot Both ends rod boot Cushion Nil JK Nil JJ KK Nil N 100 100 M9BW Number of auto switches Nil S3n 2 pcs. 1 pc. 3 pcs. “n” pcs. Auto switch Nil Without auto switch Made to Order How to Order . Refer to the table below for the applicable auto switch model. . When more than one symbol is to be specified, indicate them in alphabetical order. For details, refer to page 521. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2WL40-100 Series CA2W standard type double acting, double rod has been remodeled for a lightweight design. When selecting this model, please consider the new CA2-Z series. Indicator light Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic fie ld resistant (2-color indication) .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. A 520