【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   16 / 57

BOOKをみる

10秒後にBOOKのページに移動します


(mm) Part no. Y-04D Y-05D Y-08D Y-10D 40 50, 63 80 100 A1 22 27 37 37 E1 24 28 36 40 L1 55 60 71 83 D1 10 14 18 21 MM M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 RR1 13 15 19 21 U1 25 27 28 38 ND 12 12 18 20 NX NZ 38 38 55 61 L 55.5 55.5 76.5 83 Cotter pin size o3 x 18l o3 x 18l o4 x 25l o4 x 30l Polished round 12 Polished round 12 Polished round 18 Polished round 20 Material: Cast iron Applicable bore size (mm) 16 16 28 30 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 +0.3 +0.1 Flat washer size . Knuckle pins, cotter pins and flat washers are shipped with the product. . Cotter pins and flat washers are shipped with the product. (mm) Part no. CDP-2A CDP-3A CDP-4A CDP-5A CDP-6A CDP-7A Clevis 40 50 63 . 80 100 Knuckle . 40, 50, 63 . 80 100 . L 46 55.5 71 76.5 83 88 l 38 47.5 61 66.5 73 78 m 4 4 5 5 5 5 3 3 4 4 4 4 o3 x 18l o3 x 18l o4 x 25l o4 x 25l o4 x 30l o4 x 36l Polished round 10 Polished round 12 Polished round 16 Polished round 18 Polished round 20 Polished round 24 Material: Carbon steel Dd9 10 12 16 18 20 25 -0.040 -0.076 -0.050 -0.093 -0.050 -0.093 -0.050 -0.093 -0.065 -0.117 -0.065 -0.117 Applicable bore size (mm) d drill through Applicable cotter pin Applicable flat washer Applicable bore Part no. size (mm) 40 50, 63 80 100 NT-04 NT-05 NT-08 NT-10 d M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 H 8 11 13 16 B 22 27 32 41 C 25.4 31.2 37.0 47.3 D 21 26 31 39 Applicable bore Part no. size (mm) 40 50, 63 80 100 I-04A I-05A I-08A I-10A A 69 74 91 105 A1 22 27 37 37 E1 24 28 36 40 L1 55 60 71 83 MM M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 R1 15.5 15.5 22.5 24.5 U1 20 20 26 28 NDH10 12 12 18 20 +0.070 0 +0.070 0 +0.070 0 +0.084 0 NX 16 16 28 30 -0.1 -0.3 -0.1 -0.3 -0.1 -0.3 -0.1 -0.3 Material: Free cutting sulfur steel (mm) Material: Rolled steel (mm) x o o l o o RR1 oD1 L L1 U1 NX A1 NZ oE1 Flat washer Polished round Cotter pin MM Series CA2 Accessory Dimensions Y Type Double Knuckle Joint Shaft diameter: oNDd9 Hole diameter: oNDH10 Clevis Pin/Knuckle Pin I Type Single Knuckle Joint Rod End Nut (Standard option) 519 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data