yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
2-p0505-0560-ca2_en@@@15 / 57

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Double clevis bracket Material: Cast iron Part no. CA2-S04 CA2-S06 MB-S10 (mm) 40 50 63 80 100 TA 80 80 100 120 120 TL 60 60 70 90 90 TU 10 10 15 15 15 TC 102 112 130 166 188 TX 85 95 110 140 162 TE 119 129 150 192 214 TO 17 17 20 26 26 TR 9 9 11 13.5 13.5 TT 17 17 22 24 24 TS 12 12 14 17 17 TH 45 45 55 75 75 TF 60 60 73 100 100 TY 62 74 90 110 130 Z 93 103 107 129 135 TD-H10 (Hole) Bore size (mm) 15 15 18 25 25 +0.070 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 Note) This assembly drawing is provided as a reference. The trunnion bracket must be ordered separately. Part no. CA2-B04 CA2-B05 CA2-B06 CA2-B08 CA2-B10 (mm) 40 50 63 80 100 DA 57 57 67 93 93 Bore size (mm) A‹ 12‹ B‹ 60‹ A‹ + B‹ + 90‹ 162‹ DL 35 35 40 60 60 DU 11 11 13.5 16.5 16.5 DC 65 65 80 100 100 DX 15 18 25 31.5 35.5 DE 85 85 105 130 130 DO 10 10 12.5 15 15 DR 9 9 11 13.5 13.5 DT 17 17 22 24 24 DS 8 8 10 12 12 DH 40 40 50 65 65 DF 52 52 66 90 90 B 60 70 85 102 116 Z 165 183 196 235 256 DDH10 (Hole) Bore size (mm) 10 12 16 20 25 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 Rotation 40 to 100 oTD TH TF TO TX TO TE Z + 1/2 stroke TS TY TY TC 4 x oTT TA TU TL TU 4 x oTR 90‹ DD DC DA DL DU 4 x oDT DU DE DO DO DF DH DS DX B B Z + stroke B‹ A‹ 4 x oDR Series CA2 Trunnion and Double Clevis Mounting Bracket Trunnion bracket Material: Cast iron . Strength is the same as cylinder brackets. Applicable Series Bracket type Applicable series Description Bore size Trunnion mounting bracket Double clevis bracket MB-S10 CA2ð­40 CA2ð­50 CA2ð­63 CA2ð­80 CA2ð­100 CA2, CA2W, CA2WK CA2K, CA2Q, CBA2 CA2, CA2K, CA2Q, CBA2 Trunnion mounting bracket Double clevis bracket Note) 1. The above brackets cannot be specified in the part number of the cylinder. 2. They must be ordered separately from the cylinder. 3. When the trunnion brackets are specified, two pieces should be ordered for each . Please confirm SMC at the time of mounting. cylinder. . This assembly drawing is provided as a reference. The trunnion bracket must be ordered separately. CA2-S04 CA2-B04 CA2-B05 CA2-B06 CA2-B08 CA2-B10 CA2-S06 518