【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   11 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Bore size (mm) 40 50 63 80 100 Without rod boot Up to 800 Up to 1200 Up to 1200 Up to 1400 Up to 1500 With rod boot 20 to 800 20 to 1200 20 to 1200 20 to 1400 20 to 1500 Stroke range (mm) A 30 35 35 40 40 Bore size (mm) 40 50 63 80 100 LX 42 50 59 76 92 LY 70 80 93 116 133 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 S 84 90 98 116 126 X 27 27 34 44 43 Y 13 13 16 16 17 H 51 58 58 71 72 ZZ 175 188 206 247 258 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14.0 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 183 196 214 256 267 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 LD 9.0 9.0 11.5 13.5 13.5 LH 40 45 50 65 75 LS 138 144 166 204 212 LT 3.2 3.2 3.2 4.5 6.0 RT . 30 40 45 50 RY . 76 92 112 136 d 56 64 64 76 76 Without rod boot With rod boot P 1/4 3/8 3/8 1/2 1/2 LH LY LS + Stroke LT ZZ + Stroke Y X X Y LX N G G oE oD H1 AL A K N F S + Stroke H B C B1 4 x oLD 2 x cushion valve MM Width across flatsK A 4 x J Long stroke RY RT (Please refer to the table to the right.) When the stroke is 1001 mm or larger, a tie-rod reinforcement ring is attached. (mm) ZZ + l + Stroke od 10.2 l f oe h + l Series CA2 Axial Foot Style: CA2L With rod boot 2 x P (Rc, NPT, G) 514