【DO!BOOK・ページリンク】
2-p0505-0560-ca2_en   10 / 57

BOOKをみる

10秒後にBOOKのページに移動します


Bore size (mm) 40 50 63 80 100 Without rod boot Up to 500 Up to 600 Up to 600 Up to 750 Up to 750 With rod boot 20 to 500 20 to 600 20 to 600 20 to 750 20 to 750 Stroke range (mm) A 30 35 35 40 40 Bore size (mm) 40 50 63 80 100 S 84 90 98 116 126 H 51 58 58 71 72 ZZ 146 159 170 204 215 e 43 52 52 65 65 f 11.2 11.2 11.2 12.5 14 h 59 66 66 80 81 l 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke 1/4 stroke ZZ 154 167 178 213 224 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 10 10 10 14 14 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 M 11 11 14 17 17 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 P 1/4 3/8 3/8 1/2 1/2 d 56 64 64 76 76 Without rod boot With rod boot N G G oE oD H1 AL A K F N H S + Stroke M ZZ + Stroke B C B C B1 2 x cushion valve MM Width across flats KA 2 x P (Rc, NPT, G) 4 x J (mm) ZZ + l + Stroke od 10.2 l f oe h + l Air Cylinder: Standard Type Double Acting, Single Rod Series CA2 Basic Style: CA2B With rod boot 513 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data