【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   48 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) When “n” is an odd number, a multiple of 4 that is larger than this odd number is used for the calculation. Minimum Auto Switch Mounting Stroke: Center Trunnion Type n: No. of auto switches (mm) 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n Auto switch model No. of auto switches o32 o63 o80 Center trunnion 85 85 + 45 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 80 + 50 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) 100 105 100 o40 o50 90 90 + 45 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 85 + 50 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 90 90 + 50 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 100 + 45 (n . 4) 2 o125 115 + 45 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 115 o100 110 + 45 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 110 95 + 50 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 105 + 45 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 100 + 50 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 2 (Different surfaces, same surface) 1 n 120 120 + 65 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 140 + 65 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 140 150 D-Y7BA D-P3DW D-P4DW 130 130 + 65 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 150 + 65 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) Auto Switch Mounting Bracket: Part No. Auto switch model Bore size (mm) D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV o32 o40 o50 BMB5-032 BMB5-032 BA7-040 o63 BA7-040 o80 BA7-063 o100 BA7-063 o125 BA7-080 D-A3ュ/A44 D-G39/K39 D-A5ュ/A6ュ/A59W D-F5ュ/J5ュ D-F5ュW/J59W D-F59F/F5BA D-F5NT BMB2-032 BMB4-032 BMB9-032S BT-03 BMB2-040 BMB4-032 BMB9-032S BT-03 BMB1-050 BMB4-050 BMB9-050S BT-05 BMB1-063 BMB4-050 BMB9-050S BT-05 BMB1-080 BA4-063 BA9T-063S BT-06 BMB1-100 BA4-063 BA9T-063S BA4-080 BA9T-080S BT-06 BT-08 D-P3DW BMB3T-040 BMB3T-040 BMB3T-050 BMB3T-050 BMB3T-080 BMB3T-080 BAP2T-080 D-Z7ュ/Z80 D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW/Y7ュWV D-Y7BA BS1-125 [Stainless Steel Mounting Screw Kit] The following set of stainless steel mounting screws (including set screws) is available. Use them in accordance with the operating environment. (Since auto switch brackets are not included, order them separately.) BBA1: For D-A5/A6/F5/J5 types Note 1) Refer to page 1663 for the details of BBA1. The above stainless steel screws are used when a cylinder is shipped with D-F5BA type auto switches. When only a switch is shipped independently, BBA1 is attached. Note 2) When using D-M9ュA(V)/Y7BA, do not use the steel set screws which is included with the auto switch mounting brackets above (BMB5-032, BA7-ュュュ, BMB4-ュュュ, BA4-ュュュ). Order a stainless steel screw set (BBA1) separately, and select and use the M4 x 6L stainless steel set screws included in the BBA1. D-P4DW . For solid state switches, auto switches with a pre-wired connector are also available. Refer to pages 1626 and 1627 for details. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H/Y7G/Y7H types) are also available. Refer to page 1577 and 1579 for details. In addition to the auto switches listed above, the following auto switches are also available. Refer to pages 1559 to 1673 for the detailed specifications. Auto switch type Part no. Electrical entry (Entry direction) Features D-A93V, A96V D-A90V D-A53, A56, Z73, Z76 D-A67, Z80 D-M9NV, M9PV, M9BV D-Y69A, Y69B, Y7PV D-M9NWV, M9PWV, M9BWV D-Y7NWV, Y7PWV, Y7BWV D-M9NAV, M9PAV, M9BAV D-F59, F5P, J59 D-Y59A, Y59B, Y7P D-F59W, F5PW, J59W D-Y7NW, Y7PW, Y7BW D-F5BA, Y7BA D-F5NT D-P5DW . Without indicator light . Without indicator light . Diagnostic indication (2-color) Water resistant (2-color indication) . Diagnostic indication (2-color) Water resistant (2-color indication) With timer Magnetic field resistant (2-color indication) Grommet (perpendicular) Grommet (in-line) Grommet (perpendicular) Grommet (in-line) Reed auto switch Solid state auto switch ・ The figure shows the mounting example for D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V). Auto Switch Mounting Series MB 449 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data