【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   47 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) When “n” is an odd number, a multiple of 4 that is larger than this odd number is used for the calculation. Note 2) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Series MB Auto Switch Mounting 3 n: No. of auto switches (mm) 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces) 2 (Same surface) 60 90 n (Different surfaces) n (Same surface) 1 60 Auto switch model No. of auto switches o32 o63 o80 Center trunnion 70 80 85 D-A9ュ 45 55 60 D-A9ュV 75 85 90 D-M9ュ D-M9ュW 50 60 65 D-M9ュV D-M9ュWV 80 o40 o50 75 50 80 55 85 90 95 D-M9ュA 2 (Different surfaces, same surface) 1 n (Same surface) 60 80 105 110 115 60 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 90 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 75 100 75 75 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 100 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 80 105 80 80 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 105 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 85 110 85 85 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 110 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 90 125 90 90 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 125 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 65 95 65 65 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 95 + 100 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 2 (Different surfaces) 2 (Same surface) 70 n (Different surfaces) n (Same surface) 1 70 2 (Different surfaces, same surface) n (Same surface) 1 60 60 70 70 85 85 (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) 110 110 115 115 120 120 2 (Different surfaces, same surface) n (Same surface) 1 90 90 95 95 (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) 110 110 115 115 120 120 130 130 (n = 4, 8, 12, 16・・・) Note 1) 2 (Different surfaces, same surface) n (Same surface) 1 100 100 (n = 4, 8, 12, 16・・・) Note 1) 105 105 (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) (n = 4, 8, 12, 16・・・) Note 1) 120 120 125 125 130 130 140 140 70 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 70 + 50 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 80 80 80 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 80 + 50 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 85 85 85 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 85 + 50 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 90 90 90 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 90 + 50 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 75 75 75 + 30 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 75 + 50 (n . 2) (n = 2, 4, 6, 8・・・) Note 2) 2 (Different surfaces, same surface) 1 n 80 85 95 (n = 4, 8, 12, 16・・・) Note 1) 100 (n = 4, 8, 12, 16・・・) Note 1) 90 105 2 (Different surfaces, same surface) 1 n 60 70 75 (n = 4, 8, 12, 16・・・) Note 1) 85 (n = 4, 8, 12, 16・・・) Note 1) 65 85 D-A3ュ D-G39 D-K39 D-A44 D-A5ュ D-A6ュ D-A59W D-F5ュ/J5ュ D-F5ュW D-J59W D-F5BA D-F59F D-F5NT D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y7ュW D-Y69ュ D-Y7PV D-Y7ュWV 70 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 45 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 55 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 75 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 50 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 75 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 50 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 55 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 90 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) o125 100 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 100 75 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 75 105 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 105 80 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 110 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 110 o100 95 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 70 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 70 95 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 70 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 70 100 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 100 85 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 105 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 80 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 110 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 115 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 90 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 65 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 2 (Different surfaces, same surface) 1 n 55 60 65 70 D-M9ュAV 55 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 65 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 75 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 75 70 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 70 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 110 + 55 (n . 4) 2 115 + 55 (n . 4) 2 120 + 55 (n . 4) 2 90 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 + 55 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 110 + 55 (n . 4) 2 115 + 55 (n . 4) 2 120 + 55 (n . 4) 2 130 + 55 (n . 4) 2 100 + 55 (n . 4) 2 105 + 55 (n . 4) 2 120 + 55 (n . 4) 2 125 + 55 (n . 4) 2 130 + 55 (n . 4) 2 140 + 55 (n . 4) 2 80 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 95 + 40 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 100 + 40 (n . 4) 2 105 + 40 (n . 4) 90 + 40 2 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 60 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 75 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 70 + 30 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) 85 + 30 (n . 4) 2 85 + 30 (n . 4) 65 + 30 2 (n . 4) 2 (n = 4, 8, 12, 16・・・) Note 1) Minimum Auto Switch Mounting Stroke: Center Trunnion Type 448