【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   45 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Series MB Auto Switch Mounting 2 n: No. of auto switches (mm) 2 (Different surfaces, same surface) 1 15 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces, same surface) 1 n 2 (Different surfaces) 2 (Same surface) n (Different surfaces) n (Same surface) 1 No. of auto switches Auto switch model o32, o40, o50, o63 o80, o100 o125 Mounting brackets except center trunnion type D-A9ュ D-A9ュV D-M9ュ D-M9ュW D-M9ュV D-M9ュWV D-M9ュA 2 (Different surfaces) 2 (Same surface) n (Different surfaces) n (Same surface) 1 20 25 25 2 (Different surfaces, same surface) 1 n (Same surface) 2 (Different surfaces, same surface) n (Same surface) 1 15 25 25 2 (Different surfaces, same surface) n (Same surface) 1 2 (Different surfaces, same surface) n (Same surface) 1 2 (Different surfaces, same surface) 1 n D-A3ュ D-G39 D-K39 D-A44 D-A5ュ D-A6ュ D-A59W D-F5ュ D-J5ュ D-F5ュW D-J59W D-F5BA D-F59F D-F5NT D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y7ュW 15 + 40 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 10 10 + 30 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 15 15 + 40 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 10 10 + 30 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 15 35 100 10 15 + 40 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 2 (Different surfaces, same surface) 1 n D-M9ュAV 15 15 + 30 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 15 15 + 40 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 35 + 30 (n . 2) (n = 2, 3, 4・・・) 100 + 100 (n . 2) (n = 2, 3, 4・・・) 35 55 10 35 + 30 (n . 2) (n = 2, 3, 4・・・) 55 + 50 (n . 2) (n = 2, 3, 4・・・) 15 15 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 20 20 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 20 20 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 20 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 25 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 25 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 15 25 25 10 25 25 15 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 25 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 25 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 15 25 30 10 25 30 15 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 25 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) 30 + 55 (n . 2) 2 (n = 2, 4, 6, 8・・・) Note 1) Minimum Auto Switch Mounting Stroke: Mounting Brackets Except Center Trunnion Type 446