【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   42 / 50

BOOKをみる

10秒後にBOOKのページに移動します


With Mounting Bracket 32 40 50 63 80 100 to 700 to 800 to 1000 to 1000 to 1000 to 1000 Stroke range Bore size (mm) 22 24 27 27 30 32 X 9 11 11 14 14 16 Y 7 9 9 12 12 14 LD 30 33 40 45 55 65 LH 136 145 160 160 192 196 LS 3.2 3.2 3.2 3.6 4.5 4.5 LT 32 38 46 56 72 89 LX 53 59 72.5 82.5 102.5 122 LY 50 55 70 80 100 120 LZ 170 183 202 205 248 252 ZZ 144 158 172 172 210 214 LS 178 196 214 217 266 270 ZZ -Hュ/ -Rュ -Wュ LY X LS + Stroke ZZ + Stroke Y X Y 4 x oLD LH LX LZ Cushion valve Port (mm) 32 40 50 63 80 100 to 700 to 800 to 1000 to 1000 to 1000 to 1000 Stroke range 50 55 70 80 100 120 FB 7 9 9 9 12 14 FD 3 3 2 2 4 4 FE 10 10 12 12 16 16 FT 64 72 90 100 126 150 FX 32 36 45 50 63 75 FY 79 90 110 120 153 178 FZ 25 31 38.5 39.5 45 54 Fd -Hュ/ -Rュ/ -Wュ Port Cushion valve 4 x oFD FY FB FX FZ FE FT oFd (mm) 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 Stroke range 50 55 70 80 100 120 FB 7 9 9 9 12 14 FD 10 10 12 12 16 16 FT 64 72 90 100 126 150 FX 32 36 45 50 63 75 FY 79 90 110 120 153 178 FZ 149 158 176 176 220 220 ZZ 157 171 188 188 238 238 ZZ -Hュ/ -Rュ -Wュ Cushion valve FT ZZ + Stroke FB 4 x oFD Port FX FZ FY (mm) 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 Stroke range 23 23 30 30 42 42 L 10.5 11 15 15 23 23 RR 13 13 17 17 26 26 U 10 10 14 14 22 22 CDH10 14 14 20 20 30 30 CX 162 171 194 194 246 246 Z 172.5 182 209 209 269 269 ZZ 170 184 206 206 264 264 Z 180.5 195 221 221 287 287 ZZ -Hュ/ -Rュ -Wュ -0.1 -0.3 CDH10 Z + Stroke U L RR ZZ + Stroke Port Cushion valve CX (mm) 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 Stroke range 23 23 30 30 42 42 L 10.5 11 15 15 23 23 RR 13 13 17 17 26 26 U 10 10 14 14 22 22 CDH10 14 14 20 20 30 30 CX 28 28 40 40 60 60 CZ 162 171 194 194 246 246 Z 172.5 182 209 209 269 269 ZZ 170 184 206 206 264 264 Z 180.5 195 221 221 287 287 ZZ -Hュ/ -Rュ -Wュ +0.3 +0.1 CX CZ Port Cushion valve Z + Stroke L RR ZZ + Stroke U CDH10 (mm) 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 Stroke range 12 16 16 20 20 25 TDe8 17 22 22 28 34 40 TT 50 63 75 90 110 132 TX 49 58 71 87 110 136 TY 74 95 107 130 150 182 TZ 89 93 105 105 129 129 Z 97 106 117 117 147 147 Z -Hュ -Rュ/ -Wュ Port Cushion valve TX TZ oTDe8 TY TT Z + 1/2 + Stroke (mm) Foot(L)/Locking at head end (-Hュ) Front flange(F)/Locking at head end (-Hュ) Rear flange(G)/Locking at head end (-Hュ) Single clevis(C)/Locking at head end (-Hュ) Double clevis(D)/Locking at head end (-Hュ) Center trunnion(T)/Locking at head end (-Hュ) Bore size (mm) Bore size (mm) Bore size (mm) Bore size (mm) Bore size (mm) Air Cylinder: With End Lock Series MBB 443 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data