【DO!BOOK・ページリンク】 2-p0403-0451-mb_en 41 / 50 10秒後にBOOKのページに移動します |
|
Locking at head end: MBBB 10 14 18 18 22 26 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 Stroke range (mm) Bore size (mm) Stroke range (mm) Bore size (mm) -Hュ/-Rュ Bore size Port thread type Stroke Bore size Port thread type Stroke Bore size Port thread type Stroke Hュ 19.5 27 32 32 37 37 22 30 35 35 40 40 A 46 52 65 75 95 114 B 32.5 38 46.5 56.5 72 89 C 12 16 20 20 25 30 D 9 12 13 13 16 16 DL 30 35 40 45 45 55 E 13 13 14 14 20 20 F 13 14 15.5 16.5 19 19 G 21 27 27.5 28.5 37 37 GB 6 8 11 11 13 16 H1 47 51 58 58 72 72 H 33.5 38.5 45 50 62 71.5 HR 45 52.5 59 64 76.5 86 HN M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 J 6 6 7 7 10 10 K 15 21 21 21 30 30 LL 16 16 16 16 16 16 MA 4 4 5 5 5 5 MB M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 MM 32 40 50 63 80 100 to 500 to 500 to 600 to 600 to 800 to 800 15 19 19 19 23 23 MO 27 27 31.5 31.5 38 38 N 35 40 43.5 43.5 56 56 NB 1/8 1/4 1/4 3/8 3/8 1/2 P 11 11 11 11 21 21 RF 92 97 106 106 132 132 S 4 4 5 9 11.5 17 V 6.5 9 10.5 12 14 15 W 24 24 24 24 40 40 WL 143 152 168 168 208 208 ZZ 100 110 118 118 150 150 S 151 165 180 180 226 226 ZZ -Wュ Locking at rod end: MBBB Rュ Locking at both ends: MBBB Wュ oE HN oMO Manual release non-locking type: N Manual release locking type: L B C HR W V Port oRF Width across flats Effective thread MB MA A K F N H1 H ZZ + Stroke NB LL DL S + Stroke 2 x 4 x J 2 x P G MM GB oD oE Cushion valve WL (mm) B C Basic: (B) Effective thread length Width across flats Series MBB 442 |