【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   40 / 50

BOOKをみる

10秒後にBOOKのページに移動します


!3r q u @9 !1 !0 Component Parts Locking at rod end #0 #2e y!6#1@8t!2w #3!5!7 !8 !9 @0 @1 @6 @7 i o @2@3N@4@514B 14A o80, o100 Manual release locking type: L Construction Locking at head end Manual release non-locking type: N Replacement Parts/Seal Kit (Locking at both ends) MBB32-PS-W MBB40-PS-W MBB50-PS-W MBB63-PS-W MBB80-PS-W MBB100-PS-W 32 40 50 63 80 100 Bore size (mm) Kit no. Contents Description Rod cover Head cover Cylinder tube Piston rod Piston Cushion ring Bushing Cushion valve Retaining ring Tie rod Tie rod nut Wear ring Rod end nut Cover A Cover B Rubber cover Piston holder Aluminum alloy Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Aluminum alloy Bearing alloy Steel wire Steel for spring Carbon steel Carbon steel Resin Carbon steel Aluminum alloy Carbon steel Synthetic rubber Urethane Material Note Component Parts Replacement Parts/Seal Kit (Locking at head or rod end) MBB32-PS MBB40-PS MBB50-PS MBB63-PS MBB80-PS MBB100-PS 32 40 50 63 80 100 Kit no. Metallic painted Metallic painted Hard anodized Hard chrome plated Chromated Anodized Nickel plated o40 to o100 Chromated Nickel plated Nickel plated Painted black Tufftride Bore size (mm) Contents Set of the No. @9, #0, #1, #2 and #3. Set of the No. @9, #0, #1, #2 and #3. Description Lock spring Bumper Lock piston Lock bushing Bolt with hex. hole M/O knob M/O bolt M/O spring Stopper ring Seal retainer Cushion valve seal Piston gasket Cushion seal Rod seal Piston seal Cylinder tube gasket Lock piston seal Steel wire Urethane Carbon steel Copper allow Alloyed steel Zinc alloy Alloyed steel Steel wire Carbon steel Rolled steel NBR NBR Urethane NBR NBR NBR NBR Material Note Hardened, Hard chrome plated Black zinc chromated Painted black Black zinc chromated, Painted red Zinc chromated Zinc chromated o80, o100 only ..... . Seal kits consist of items @9 to #3, and can be ordered by using the seal kit number corresponding to each bore size. . Trunnion type should not be disassembled. (Refer to page 451.) . Seal kit includes a grease pack (o32 to 50: 10 g, o63, 80: 20 g, o100: 30 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Air Cylinder: With End Lock Series MBB No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14A 14B 15 16 No. 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 441 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data A