【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   3 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Series Cushion Action/ Type Symbol MB (Standard) Double acting Single rod Air Rubber Air Double rod Applicable Specification bore size Standard Long stroke Built-in magnet With rod boot Clean series Copper (Cu) -free Note 4) Copper (Cu) and zinc (Zn) -free Note 4) Copper Note 3) and Fluorine-free Water resistant Change of rod end shape Oversized rod cylinder Heat-resistant cylinder (.10 to 150°C) Low-speed cylinder (5 to 50 mm/s) Special port position With heavy duty scraper Heat-resistant cylinder (.10 to 110°C) Made of stainless steel Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod type Dual stroke cylinder/Single rod type Tandem cylinder Change of trunnion bracket mounting position Fluororubber seal Rod side trunnion With coil scraper XC6 + XC7 specifications Cylinder with reed, heat-resistant auto switch o32 to o100 o125 o32 to o100 o125 o32 to o100 o125 Series MB Standard Made to Order specifications Special product (Contact SMC for details.) Not available Note 1) Simple specials except XC14A and XC14B. Note 2) XC10 specification for Series MBK is the non-rotating type on both sides. When the non-rotating type is applicable on one side, submit a special order request form. Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel Double clevis pins made of stainless steel (Stainless steel 304) Double knuckle joint with spring pin Fluororubber seal, Built-in hard plastic magnet Standard Long st D MBュ-ュ 10- 25- 25A 20- MBュ XAュ XB5 XB6 XB13 XC3 XC4 XC5 XC6 XC7 XC8 XC9 XC10 XC11 XC12 XC14 XC22 XC27 XC29 XC30 XC35 XC59 XC65 X1184 JK RV Combinations of Standard Products and Made o32 to o125 o32 to o125 o32 to o125 o32 to o100 A 404