【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   36 / 50

BOOKをみる

10秒後にBOOKのページに移動します


M9N M9P M9B J51 . . M9NW M9PW M9BW M9NA.. M9PA.. M9BA.. F59F P3DW P4DW . . . . G39 K39 . . . . . . . . . IC circuit . IC circuit . IC circuit . IC circuit . 24 V . 24 V . 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 2-wire (Non-polar) Yes Grommet Terminal conduit Grommet Diagnostic indication (2-color indication) Water resistant (2-color indication) Diagnostic output (2-color indication) Magnetic field resistant (2-color indication) Solid state auto switch Relay, PLC . 5 V, 12 V 12 V . 5 V, 12 V 12 V 5 V, 12 V 12V 5 V, 12 V 12 V 5 V, 12 V . . 100 V, 200 V Grommet 3-wire (Equiv. to NPN) . 2-wire 24 V Yes Yes No Yes No Reed auto switch Terminal conduit DIN terminal Grommet 5 V 12 V . Diagnostic indication (2-color indication) . Relay, PLC PLC Relay, . PLC . 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V . A96 A93 A90 A54 A64 . . . A59W . . . . . A33 A34 A44 . IC circuit . IC circuit . Type Special function Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable DC AC load Auto switch model Lead wire length (m) Tie-rod mounting Band mounting 0.5 (Nil) 3 (L) 5 (Z) Indicator light 1 (M) . Lead wire length symbols: 0.5 m ・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with a “ア” are produced upon receipt of order. . Besides the above models, there are some other auto switches that are applicable. For detailed information, please refer to page 449. . Solid state auto switches are also available with a pre-wired connector. Refer to pages 1626 and 1627 for details. Refer to pages 1614 and 1615 for D-P3DWュ. . D-A9ュ/M9ュュュ/P3DWュ auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled for D-A9ュ/M9ュュュ when being shipped.) Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Number of auto switches Mounting MBB MDBB Cylinder stroke (mm) Refer to “Standard Stroke” on page 438. L L H H N N 32 32 50 50 M9BW With auto switch (Built-in magnet) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) MDBBB40-100 Made to Order For details, refer to page 438. With auto switch Nil S 3 n 2 1 3 n Auto switch Nil Without auto switch . For applicable auto switches, refer to Rod boot the table below. Nil J K None Nylon tarpaulin Heat resistant tarpaulin Rod boot H R W Locking at head end Locking at rod end Locking at both ends Locking position N L Non-locking Locking Bore size Manual release 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Port thread type Nil TN TF Rc NPT G B L F G C D T Basic/Without bracket Axial foot Rod side flange Head side flange Single clevis Double clevis Center trunnion .. Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. Air Cylinder: With End Lock Series MBB o32, o40, o50, o63, o80, o100 How to Order 437 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data