【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   34 / 50

BOOKをみる

10秒後にBOOKのページに移動します


10 14 18 18 22 26 32 40 50 63 80 100 19.5 27 32 32 37 37 135 139 156 156 190 190 ZZ 47 51 58 58 72 72 H 4 4 5 9 11.5 17 V 84 84 94 94 114 114 S 1/8 1/4 1/4 3/8 3/8 1/2 P 27 27 31.5 31.5 38 38 N M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 MM 6 6 7 7 10 10 K M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 J 4 4 5 5 5 5 MB 16 16 16 16 16 16 MA 13 14 15.5 16.5 19 19 G 13 13 14 14 20 20 F 30 35 40 45 45 55 Ee11 12 16 20 20 25 30 D 32.5 38 46.5 56.5 72 89 46 52 65 75 95 114 22 30 35 35 40 40 A (mm) Foot: (L) ZZ + Stroke H S + Stroke H1 A K F N MA MB N MM 2 x P G 2 x 4 x J G oE oD Y X X Y LT 4 x oLD LH LY LZ LX B C V C B 6 8 11 11 13 16 H1 C B Basic: (B) Port Effective thread Stroke range Width across flats Bore (mm) Effective thread length up to 500 up to 500 up to 600 up to 600 up to 800 up to 800 With Mounting Bracket . Refer to basic mounting (B) for other dimensions and with rod boot. ZZ + Stroke LS + Stroke Port 32 40 50 63 80 100 Stroke range Bore size (mm) to 700 to 800 to 1000 to 1000 to 1000 to 1000 22 24 27 27 30 32 X 9 11 11 14 14 16 Y 7 9 9 12 12 14 LD 30 33 40 45 55 65 LH 128 132 148 148 174 178 LS 3.2 3.2 3.2 3.6 4.5 4.5 LT 32 38 46 56 72 89 LX 53 59 72.5 82.5 102.5 122 LY 50 55 70 80 100 120 LZ 162 170 190 193 230 234 ZZ Foot (mm) Air Cylinder: Low Friction Type Series MBュQ 435 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data