【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   25 / 50

BOOKをみる

10秒後にBOOKのページに移動します


!0o@1 !6!9!5iq r ye@3@0t!7@2!8wu!4!3 !2!1 Rod view A-A' A A' B ZZ + Stroke S + Stroke N Rod view H H1 A F N 2 x 4 x J MA MB MM G 2 x P G W V oE 12.2 14.2 19 19 23 27 22 30 35 35 40 40 A 46 52 65 75 95 114 32.5 38 46.5 56.5 72 89 30 35 40 45 45 55 E 13 13 14 14 20 20 F 13 14 15.5 16.5 19 19 G 6 8 11 11 13 16 H1 16 16 16 16 16 16 MA 4 4 5 5 5 5 MB M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 J M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 MM 4 4 5 9 11.5 17 V 84 84 94 94 114 114 S. 27 27 31.5 31.5 38 38 N 6.5 9 10.5 12 14 15 W 47 51 58 58 72 72 H 135 139 156 156 190 190 ZZ. 1/8 1/4 1/4 3/8 3/8 1/2 P 32 40 50 63 80 100 up to 500 up to 500 up to 600 up to 600 up to 800 up to 800 19.5 27 32 32 37 37 Dimensions with mounting support is same as the basic style (Double acting single rod). Also dimensions with boot is same as the basic style (Double acting, Single rod). C B C Without Mounting Bracket Basic: (B) (mm) A B C only MBK32 Width across flats A Construction Description Piston nut Washer Lock nut Rod end nut Wear ring Cushion seal Rod seal Piston seal Cushion valve seal Cylinder tube gasket Piston gasket Rolled steel Steel wire Steel wire Carbon steel Resin Urethane NBR NBR NBR NBR NBR Material Note Nickel plated Description Material Note Aluminum die-cast Aluminum die-cast Aluminum alloy Stainless steel Aluminum alloy Rolled steel Rolled steel Oil-impregnated sintered alloy Steel wire Steel for spring Carbon steel Carbon steel Rod cover Head cover Cylinder tube Piston rod Piston Cushion ring A Cushion ring B Non-rotating guide bearing Cushion valve Retaining ring Tie rod Tie rod nut Metallic painted Metallic painted Hard anodized Chromated Nickel plated o40 to o100 Zinc-chromated Nickel plated Component Parts Replacement Parts/Seal Kit 32 40 50 63 80 100 Bore size (mm) Kit no. Set of the No. !8, !9, @0 and @2. Contents MBK32-PS MBK40-PS MBK50-PS MBK63-PS MBK80-PS MBK100-PS . Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +6 mm, o50, o63: +8 mm, o80, o100: +10 mm . Seal kits consist of items !8, !9, @0 and @2, and can be ordered by using the seal kit number corresponding to each bore size. . Seal kit includes a grease pack (o32 to 50: 10 g, o63, 80: 20 g, o100, 125: 30 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Cushion valve Port Effective thread Width across flats Bore (mm) Stroke range Width across flats Effective thread length Series MBK No. 1 2 3 4 5 6 7 8 9 10 11 12 . . . . No. 13 14 15 16 17 18 19 20 21 22 23 426