【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   24 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Material of Rod Boot Symbol J K Material Nylon tarpaulin Heat resistant tarpaulin 70°C 110°C . Max. ambient temp. . Max. ambient temperature for rod boot itself. Theoretical Force Bore size (mm) 32 40 50 Theoretical force (N) = Pressure (MPa) x Piston area (mm2) Rod diameter (mm2) 675 1082 1651 Bore size (mm) 63 80 100 Rod diameter (mm2) 2804 4568 7223 OUT side is identical to double acting single rod. Refer to table below for IN side. Mounting Bracket Part No. MB-L03 MB-F03 MB-C03 MB-D03 MB-L04 MB-F04 MB-C04 MB-D04 MB-L05 MB-F05 MB-C05 MB-D05 MB-L06 MB-F06 MB-C06 MB-D06 MB-L08 MB-F08 MB-C08 MB-D08 32 40 50 63 80 100 MB-L10 MB-F10 MB-C10 MB-D10 Note 1) Two foot brackets required for one cylinder. Note 2) Accessories for each mounting bracket are as follows: Foot, flange, single clevis/body mounting bolt, double clevis/body mounting bolt, clevis pins, flat washer and cotter pins. → Refer to page 416 for details. Foot Flange Single clevis Double clevis Note 1) Bore size (mm) Air Cylinder: Non-rotating Rod Type/Double Acting, Single Rod Series MBK 425 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data