【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   20 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinder: Standard Type/Double Acting, Double Rod Series MBW Without Air Cushion With Rod Boot l . . . . . . With rod boot l oe od 10.2 f h 10.2 G 2 x P oD ZZ + 2 Stroke H S + Stroke A K F N MA MB 2 x 4 x J N F H + Stroke H1 K A H1 MM G MM oD G 2 x P G ZZ 184 192 218 218 268 268 326 90 90 102 102 124 124 132 S 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 501 to 600 601 to 700 701 to 800 801 to 900 901 to 1000 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 501 to 600 601 to 700 701 to 800 h 32 40 50 63 80 100 125 1 to 50 12.5 12.5 12.5 12.5 12.5 12.5 10 54 56 64 64 68 76 d 82 36 41 51 51 56 61 e 75 23 23 25 25 29 29 f 27 125 125 125 125 125 125 100 . . 150 150 150 150 120 . . . . 175 175 140 . . . . 200 200 160 180 . . . . . . 200 25 25 25 25 25 25 20 37.5 37.5 37.5 37.5 37.5 37.5 30 50 50 50 50 50 50 40 75 75 75 75 75 75 60 100 100 100 100 100 100 80 73 81 89 89 101 101 120 86 94 102 102 114 114 130 98 106 114 114 126 126 140 111 119 127 127 139 139 150 136 144 152 152 164 164 170 161 169 177 177 189 189 190 186 194 202 202 214 214 210 . . 227 227 239 239 230 . . . . 264 264 250 . . . . 289 289 270 . . . . . . 290 . . . . . . 310 801 to 900 901 to 1000 ZZ Note) 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 501 to 600 601 to 700 701 to 800 230 246 272 272 316 316 340 256 272 298 298 342 342 360 280 296 322 322 366 366 380 306 322 348 348 392 392 400 356 372 398 398 442 442 440 406 422 448 448 492 492 480 456 472 498 498 542 542 520 801 to 900 901 to 1000 . . . . . . 680 . . . . . . 720 . . 548 548 592 592 560 . . . . 692 692 640 . . . . 642 642 600 MM oe od MM oD oe od ZZ + 2 Stroke S + Stroke A K 10.2 f N N f h + Stroke K A 10.2 l l + Stroke 10.2 10.2 h Note) Dimension ZZ is with rod boot. (mm) Port Cushion valve B VW oE C S. V W M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 J ZZ. 178 186 210 210 258 258 314 6.5 9 10.5 12 14 15 15 4 4 5 9 11.5 17 17 84 84 94 94 114 114 120 1/8 1/4 1/4 3/8 3/8 1/2 P 1/2 N 27 2 31.5 31.5 38 38 38 MM M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M27 x 2.0 K 6 6 7 7 10 10 M12 x 1.75 13 47 51 58 58 72 72 H 97 6 8 11 11 13 16 16 H1 4 4 5 5 5 5 MB 6 16 16 16 16 16 16 MA 20 13 13 14 14 20 20 F 27 13 14 15.5 16.5 19 19 G 19 30 35 40 45 45 55 Ee11 60 12 16 20 20 25 30 D 32 22 30 35 35 40 40 A 54 32.5 38 46.5 56.5 72 89 110 C 46 52 65 75 95 114 136 B Basic: (B) B C With Mounting Bracket Effective thread Effective thread Effective thread Effective thread to 500 to 500 to 600 to 600 to 800 to 800 to 1000 Stroke range 10 14 18 18 22 26 27 Width across flats 32 40 50 63 80 100 125 Bore (mm) 32 40 50 63 80 100 125 Bore (mm) Bore (mm) 19.5 27 32 32 37 37 50 Eff. thread length . Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +6 mm, o50, o63: +8 mm, o80, o100: +10 mm, o125: +12 mm 421 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data