【DO!BOOK・ページリンク】 2-p0403-0451-mb_en 19 / 50 10秒後にBOOKのページに移動します |
|
!1e!3yq twr!4!8!7!2!6 iu!5 !0o MBW125 . Seal kits consist of items !2, !3, !4 and !6, and can be ordered by using the seal kit number corresponding to each bore size. . Trunnion type should not be disassembled. (Refer to page 451.) . Seal kit includes a grease pack (o32 to 50: 10 g, o63, 80: 20 g, o100, 125: 30 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Construction Component Parts Description Aluminum die-cast Aluminum alloy Carbon steel Aluminum alloy Aluminum alloy Bearing alloy Steel wire Steel for spring Carbon steel Carbon steel Carbon steel Rod cover Cylinder tube Piston rod Piston Cushion ring Bushing Cushion valve Retaining ring Tie rod Tie rod nut Rod end nut Material Note Metallic painted Hard anodized Hard chrome plated Chromated Anodized Nickel plated o40 to o100 Zinc-chromated Nickel plated Nickel plated Description Cushion seal Rod seal Piston seal Cushion valve seal Cylinder tube gasket Piston gasket Piston retainer Urethane NBR NBR NBR NBR NBR Urethane Material Note Replacement Parts: Seal Kit 32 40 50 63 80 100 125 Bore size (mm) Kit no. Contents Set of the No. !2, !3, !4 and !6. MBW32.PS MBW40.PS MBW50.PS MBW63.PS MBW80.PS MBW100.PS MBW125.PS . . . . Series MBW No. 1 2 3 4 5 6 7 8 9 10 11 No. 12 13 14 15 16 17 18 420 |