【DO!BOOK・ページリンク】 2-p0403-0451-mb_en 17 / 50 10秒後にBOOKのページに移動します |
|
Standard Stroke Bore size (mm) 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800,1000 32 40 50 63 80 100 125 Standard stroke (mm) Intermediate strokes are available. (No spacer is used) Symbol Double acting, Air cushion Water Resistant Air Cylinder Mounting Bracket Part No. 40 MB-L04 MB-F04 50 MB-L05 MB-F05 Bore size (mm) Foot Flange . Two foot brackets required for one cylinder. 80 MB-L08 MB-F08 100 MB-L10 MB-F10 125 MB-L12 MB-F12 63 MB-L06 MB-F06 32 MB-L03 MB-F03 Water resistant air cylinders are also available in Series MB, which are suitable for use on machine tools in an atmosphere with coolant and applicable to food machinery and automobile washing equipment in an environment with water splashes. Please refer to page 1121 for more information. Change of rod end shape Heat resistant cylinder (150°C) Special port position With heavy duty scraper Heat resistant cylinder (110°C) Piston rod and rod end nut made of stainless steel Tie rod, cushion valve, tie rod nut, etc. made of stainless steel Change of trunnion bracket mounting position Fluororubber seals Rod side trunnion With coil scraper -XAュ -XC3 -XC4 -XC5 -XC6 -XC7 -XC14 -XC22 -XC30 -XC35 -XB6 Symbol Specifications Made to Order Specifications (For details, refer to pages 1675 to 1818.) Double acting, Single rod Air 1.5 MPa 1.0 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) Not required (Non-lube) up to 250: , 251 to 1000: Both ends (Air cushion) Basic, Foot, Flange, Center trunnion Specifications +1.0 0 +1.4 0 50 to 1000 mm/s Note) Absorbable kinetic energy by cushion mechanism is identical to double acting single rod. In case of types with no air cushion, a rubber bumper is used. Bore size (mm) Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Operating piston speed Allowable stroke tolerance Cushion Note) Port size (Rc, NPT, G) Mounting 1/8 1/4 3/8 1/2 32 40 50 63 80 100 125 50 to 700 mm/s Accessory Mounting Standard Option Rod end nut Single knuckle joint Double knuckle joint (with pin) Rod boot Basic Foot Flange Center trunnion Material of Rod Boot Symbol J K . Max. ambient temperature for rod boot itself. Material Nylon tarpaulin Heat resistant tarpaulin Max. ambient temp. 70°C 110°C. Refer to pages 444 and 449 for cylinders with auto switches. . Minimum stroke for auto switch mounting . Proper auto switch mounting position (detection at stroke end) and mounting height . Operating range . Auto switch mounting bracket: Part no. Series MBW 418 |