【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   15 / 50

BOOKをみる

10秒後にBOOKのページに移動します


No. Appearance No. Appearance q w e r t y u i o !0 Dimensions for Accessories Combinations of Support Brackets B C d D H 30° Rod end nut (Standard) Knuckle joint pin Clevis pin 2 x od L m l oDd9 Y type Double knuckle joint MM oNDH10 L1 U1 RR1 NZ NX oE1 I type Single knuckle joint A L1 NX MM NDH10 45° A1 U1 oE1 Note 1) A pin, cotter pin and a flat washer are equipped as standard. Note 2) A pin and a cotter pin are equipped as standard. Bore size Part no. (mm) 32 40 50, 63 80 100 125 NT-03 NT-04 NT-05 NT-08 NT-10 NT-12M d M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M27 x 2 6 8 11 13 16 16 H B 17 22 27 32 41 41 C 19.6 25.4 31.2 37.0 47.3 47.3 16.5 21 26 31 39 39 D Bore size (mm) Clevis Knuckle Part no. 32, 40 50, 63 80, 100 125 CD-M03Note 1) CD-M05Note 1) CD-M08Note 1) IY-12 Note 2) Dd9 44 60 82 79.5 L 36 51 72 69.5 l 4 4.5 5 5 m 3 4 4 4 10 14 22 25 .0.040 .0.076 .0.050 .0.093 .0.065 .0.117 .0.065 .0.117 Note 1) A cotter pin and a flat washer are equipped as standard. Note 2) Only pins are included when shipped. Applicable cotter pin o3 x 18 l o4 x 25 l o4 x 35 l o4 x 40 l d (Through hole diameter) Bore size Part no. (mm) 32 40 50, 63 80 100 125 I-03M I-04M I-05M I-08M I-10M I-12M 40 50 64 80 80 119 A A1 14 19 24 26 26 36 E1 20 22 28 40 40 46 L1 30 40 50 60 60 92 MM M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M27 x 2.0 12 12.5 16.5 23.5 23.5 28.5 R1 U1 16 19 24 34 34 34 NDH10 NX 10 10 14 22 22 25 +0.058 0 +0.058 0 +0.070 0 +0.084 0 +0.084 0 +0.084 0 14 14 20 30 30 32 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 Bore size Part no. (mm) 32 40 50, 63 80 100 125 Y-03MNote 1) Y-04MNote 1) Y-05MNote 1) Y-08MNote 1) Y-10MNote 1) Y-12MNote 2) E1 20 22 28 40 40 46 30 40 50 65 65 100 MM M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 M27 x 2 R1 10 11 14 20 20 27 U1 16 19 24 34 34 42 NDH10 NZ 10 10 14 22 22 25 +0.058 0 +0.058 0 +0.070 0 +0.084 0 +0.084 0 +0.084 0 28 28 40 60 60 64 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 .0.10 .0.30 NX 14 14 20 30 30 32 +0.30 +0.10 +0.30 +0.10 +0.30 +0.10 +0.30 +0.10 +0.30 +0.10 .0.10 .0.30 +0.30 +0.10 L1 RR1 Single clevis Double clevis Single knuckle joint Double knuckle joint Single clevis Double clevis Single knuckle joint Double knuckle joint Pivot bracket . e . u q . t . . r . i w . y . . o . !0 Bracket for Bracket work for cylinder Available Combination・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ Refer to below picture together. Single clevis + Double clevis Single clevis + Double knuckle joint Double clevis + Single clevis Double clevis + Single knuckle joint Single knuckle joint + Double clevis Single knuckle joint + Double knuckle joint Double knuckle joint + Single clevis Double knuckle joint + Single knuckle joint Double clevis + Pivot bracket Double knuckle joint + Pivot bracket Series MB 416