【DO!BOOK・ページリンク】
2-p0403-0451-mb_en   14 / 50

BOOKをみる

10秒後にBOOKのページに移動します


TL TA TU TU 4 x oTR 4 x oTT Z + 1/2 Stroke TE TO TX TO TY TC TS oTD TH TF B° A° 90° Z + Stroke DD DA DU DL DU 4 x oDR 4 x oDT DE DO DC DO DS DB DX DH B B B Trunnion pivot bracket Double clevis pivot bracket B Trunnion/Double Clevis Pivot Bracket Cylinder model Description Trunnion pivot bracket Note 1) Double clevis pivot bracket Part No. MB-S03 MB-B03 MB-S04 MB-B05 MB-S06 MB-B08 MB-B12 MB-S10 Note 1) When ordering a trunnion pivot bracket, order 2 pcs. for 1 cylinder. MBュ32 MBュ40 MBュ50 MBュ63 MBュ80 MBュ100 MB-S12 MBュ125 MB-S03 MB-S04 MB-S06 MB-S10 MB-S12 Bore size Part no. (mm) 89 93 105 105 129 129 157 Z.. 47 60 60 80 80 100 115 TF 35 45 45 60 60 75 85 TH 10 12 12 14 14 17 25 TS 13 17 17 22 22 24 24 7 9 9 11 11 13.5 13.5 TR 46 52 65 75 95 114 136 62 80 80 100 100 120 142 TA 32 40 50 63 80 100 125 45 60 60 70 70 90 105 TL 8.5 10 10 15 15 15 18.5 TU 62 80 92 110 130 158 186 TC 50 63 75 90 110 132 160 TX 12 17 17 20 20 26 26 TO TT 74 97 109 130 150 184 212 TE 12 16 16 20 20 25 25 TDH10 +0.070 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 +0.084 0 +0.084 0 Bore size (mm) Z 92 96 109 109 134 134 163 32 40 50 63 80 100 125 (mm) Without Air Cushion B MB-B03 MB-B05 MB-B08 Bore size Part no. (mm) 154 158 182 182 228 228 267 Z. 33 33 45 45 65 65 75 DH 7 7 8 8 10 10 14 DS 15 15 18 18 22 22 24 DT 6.6 6.6 9 9 11 11 13.5 9 9 10.5 10.5 12.5 12.5 13 DO 46 52 65 75 95 114 136 42 42 53 53 73 73 90 DA 32 40 50 63 80 100 125 32 32 43 43 64 64 78 DB 22 22 30 30 45 45 60 DL 10 10 11.5 11.5 14 14 15 DU 44 44 60 60 86 86 110 DC 62 62 81 81 111 111 136 DE DR 14 14 20 20 30 30 32 DX 10 10 14 14 22 22 25 DDH10 +0.058 0 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 +0.084 0 Bore size (mm) Z 160 164 190 190 238 238 279 32 40 50 63 80 100 125 (mm) Without Air Cushion B MB-B12 Bore size (mm) A° 25° 40° 30° 30° 32, 40 50, 63 80, 100 125 B° 45° 60° 55° 50° A° + B° + 90° 160° 190° 175° 170° Rotating Angle .. Trunnion pivot bracket Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +3 mm, o50, o63: +4 mm, o80, o100: +5 mm, o125: +6 mm . Mounting plate Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +6 mm, o50, o63: +8 mm, o80, o100: +10 mm, o125: +12 mm Air Cylinder: Standard Type/Double Acting, Single Rod Series MB 415 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data