【DO!BOOK・ページリンク】 2-p0403-0451-mb_en 13 / 50 10秒後にBOOKのページに移動します |
|
Z + 1/2 Stroke TT TX TZ TY oTDe8 Cushion valve Port With Mounting Bracket Center trunnion: (T) .. Center trunnion Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +3 mm, o50, o63: +4 mm, o80, o100: +5 mm, o125: +6 mm 32 40 50 63 80 100 125 Center Trunnion to 500 to 500 to 600 to 600 to 800 to 800 to 1000 12 16 16 20 20 25 25 TT 17 22 22 28 34 40 50 Z.. 89 93 105 105 129 129 157 TZ 74 95 107 130 150 182 210 TX 50 63 75 90 110 132 160 TDe8 TY 49 58 71 87 110 136 160 Without Air Cushion 32 40 50, 63 80, 100 125 Z 92 96 109 134 163 Bore size (mm) . Refer to Basic (B) for other dimensions and with rod boot. Bore size (mm) Stroke range CX C B Port Cushion valve 4 x Bolt C ZZ + Stroke L Z + Stroke RR U JN JN CDH10 CX CZ C B Cushion valve U ZZ + Stroke L Z + Stroke RR Hole dia.: CDH10 Axis dia.: CDd9 B C B Port 4 x Bolt Single clevis: (C) Double clevis: (D) . Double clevis Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +6 mm, o50, o63: +8 mm, o80, o100: +10 mm, o125: +12 mm . Single clevis Model without air cushion is designed to include rubber bumpers. The overall length is longer than the cylinder with air cushion as follows because the bumpers are attached to the both sides of the piston; o32, o40: +6 mm, o50, o63: +8 mm, o80, o100: +10 mm, o125: +12 mm 32 40 50 63 80 100 125 Single Clevis to 500 to 500 to 600 to 600 to 800 to 800 to 1000 B C JN L 23 23 30 30 42 42 50 5 5 6 6 8 8 10 46 52 65 75 95 114 136 RR 10.5 11 15 15 23 23 28 32.5 38 46.5 56.5 72 89 110 U 13 13 17 17 26 26 30 CD 10 10 14 14 22 22 25 14 14 20 20 30 30 32 Z. 154 158 182 182 228 228 267 ZZ. 164.5 169 197 197 251 251 295 H10 CX. 0.1 . 0.3 Without Air Cushion ZZ 170.5 175 205 261 307 32 40 50, 63 80, 100 125 Z 160 164 190 238 279 Bore size (mm) Stroke range Bolt MB-32-48-C1247 (M6 x 1 x 16L, Low head) MB-50-48-C1249 (M8 x 1.25 x 18L, Low head) MB-80-48BC1251 (M10 x 1.5 x 22L, Low head) M12 x 1.75 x 28L, Low head MB-32-48-C1247 (M6 x 1 x 16L, Low head) MB-50-48-C1249 (M8 x 1.25 x 18L, Low head) MB-80-48BC1251 (M10 x 1.5 x 22L, Low head) M12 x 1.75 x 28L, Low head Bore size (mm) Without Air Cushion ZZ 170.5 175 205 261 307 32 40 50, 63 80, 100 125 Z 160 164 190 238 279 Bore size (mm) 32 40 50 63 80 100 125 Double Clevis to 500 to 500 to 600 to 600 to 800 to 800 to 1000 L 23 23 30 30 42 42 50 RR 10.5 11 15 15 23 23 28 U 13 13 17 17 26 26 30 10 10 14 14 22 22 25 14 14 20 20 30 30 32 Z. 154 158 182 182 228 228 267 ZZ. 164.5 169 197 197 251 251 295 CDH10 CX+0.3 +0.1 CZ 28 28 40 40 60 60 64 Bore size (mm) Stroke range B C JN 5 5 6 6 8 8 10 46 52 65 75 95 114 136 32.5 38 46.5 56.5 72 89 110 Bolt Series MB 414 |