【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   4 / 15

BOOKをみる

10秒後にBOOKのページに移動します


H AL A CDG3 L 25 L N N 25 CG3 100 100 M9BW RoHS C Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) (Nil) Type Special function Electrical entry . 100 V 100 V or less 100 V, 200 V 200 V or less . 24 V or less . Wiring (Output) Load voltage DC . 24 V AC Lead wire length (m) 0.5 (Nil) 3 (L) 1 (M) 5 (Z) None (N) Pre-wired Applicable load connector Relay, PLC Auto switch model Applicable bore size Perpendicular In-line In-line o20 to o63 o80, o100 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 5 V 12 V . キ キ キ. . . .. . . . キ キ キ... ...... キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ. . . . ...... ................ . キ キ キ キ キ キ. キ キ キ キ キ キ キ キ キ キ キ........ Relay, PLC . G59 . G5P . K59 . . G59W . G5PW . K59W . . . G5BA.1 G59F . . . . . M9N . M9P . M9B . H7C M9NW . M9PW . M9BW . M9NA.1 M9PA.1 M9BA.1 . H7NF A96 A93 A90 C73C C80C M9NV . M9PV . M9BV . . M9NWV . M9PWV . M9BWV . M9NAV.1 M9PAV.1 M9BAV.1 . . A96V A93V.2 A90V . . . . . . Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Diagnostic indication (2-color indication) B54 B64 B59W Bore size 20 25 32 40 20 mm 25 mm 32 mm 40 mm 50 63 80 100 50 mm 63 mm 80 mm 100 mm With auto switch Cylinder stroke (mm) Refer to the next page for standard strokes. Cushion N Rubber bumper Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Auto switch mounting bracket Note) Auto switch Nil Without auto switch . For applicable auto switches, refer to the below table. Applicable Auto Switches/Refer to pages 1559 to 1673 in Best Pneumatics No. 2 for further information on auto switches. How to Order With auto switch (Built-in magnet) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG3FN32-100 Indicator light Reed auto switch Solid state auto switch YesNo YesNo YesNo Yes Yes Connector Connector Grommet Grommet Grommet Grommet IC circuit IC circuit IC circuit IC circuit IC circuit IC circuit IC circuit . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-G5ュ/K5ュ/B5ュ/B6ュ types cannot be mounted on the bore size o40. . Since there are other applicable auto switches than listed above, refer to page 382 for details. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . The D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) type auto switches are shipped together, (but not assembled). (However, auto switch mounting brackets are assembled when being shipped.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water resistant type cylinder is recommended for use in an environment which requires water resistance. However, please contact SMC for water-resistant products of o20 and o25. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・ N (Example) H7CN Air Cylinder Short Type Standard: Double Acting, Single Rod Series CG3 o20, o25, o32, o40, o50, o63, o80, o100 Mounting B L F G D Basic Foot Rod flange Head flange Clevis . Mounting brackets are shipped together, (but not assembled). Nil F G Male thread Female thread Long male rod end. Rod end thread . G: Same rod end dimensions (A, AL, H) as CG1 series. 3-wire (NPN) 3-wire (PNP) 3-wire (NPN) 3-wire (PNP) 3-wire (NPN) 3-wire (PNP) 3-wire (NPN equivalent) 4-wire (NPN) 2-wire 2-wire 2-wire 2-wire Made to Order For details, refer to page 372. 371 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data B