【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   4 / 19

BOOKをみる

10秒後にBOOKのページに移動します


AL A H C RoHS Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) (Nil) With auto switch CDM3 M9BW CM3 L L 150 Mounting B L F G C D U T E BZ FZ UZ Basic Foot Rod flange Head flange Single clevis Double clevis Rod trunnion Head trunnion Integral clevis Boss-cut/Basic Boss-cut/Rod flange Boss-cut/Rod trunnion Cylinder stroke (mm) Refer to the next page for standard strokes. Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Auto switch mounting bracke Note) Nil F G Male thread Female thread Long male rod end. Rod end thread Auto switch Bore size 20 25 32 40 20 mm 25 mm 32 mm 40 mm With auto switch (Built-in magnet) 40 40 150 Nil Without auto switch . For applicable auto switches, refer to the below table. Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDM3F32-100 A96 A93 A90 B54 B64 C73C C80C A33A A34A A44A B59W A96V A93V.2 A90V M9N M9P M9B H7C G39A K39A M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 H7NF M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 5 V 12 V . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 24 V 24 V . . 100 V 100 V or less 100 V, 200 V 200 V or less . 24 V or less . 100 V, 200 V . . . G: Same rod end dimensions (A, AL, H) as CM2 series. How to Order Type Special function Wiring (Output) DC AC Perpendicular In-line Load voltage Indicator light Auto switch model Pre-wired 0.5 connector Applicable load (Nil) Lead wire length (m) 1 (M) 3 (L) 5 (Z) None (N) Diagnostic indication (2-color indication) Diagnostic output (2-color indication) Diagnostic indication (2-color indication) Water resistant (2-color indication) Reed auto switch Solid state auto switch Electrical entry Grommet Grommet Grommet Connector Connector Grommet DIN terminal Terminal conduit Terminal conduit Yes Yes No No No Yes Yes Yes 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire 3-wire (NPN) 3-wire (NPN) 2-wire 2-wire 3-wire (NPN) 3-wire (PNP) 3-wire (PNP) 4-wire (NPN) 3-wire (Equiv. to NPN) 2-wire PLC Relay, PLC Relay, PLC Relay, PLC . Solid state auto switches marked with “ ” are produced upon receipt of order. . Do not indicate suffix “N” for no lead wire on the D-A3ュA/A44A/G39A/K39A types. . The D-G39A/K39A cannot be mounted on the bore size o20. . Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN . Since there are other applicable auto switches than listed above, refer to page 282 for details. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . The D-A9ュ(V), M9ュ(V), M9ュW(V), M9ュA(V) type auto switches are shipped together, (but not assembled). (However, auto switch mounting brackets are assembled when being shipped.) Air Cylinder Short Type Standard: Double Acting, Single Rod Series CM3 o20, o25, o32, o40 IC circuit . IC circuit . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . . . . . . . . . . . . . .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water-resistant type cylinder is recommended for use in an environment which requires water resistance. .2 1 m type lead wire is only applicable to D-A93. 267 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data A