【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   12 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Corner of the cover 2 x P 2 x oLD NN Width across flats KA Width across flats B1 MM +0.058 oCDH10 0 R0.5 NA NA oI LV 0 CX .0.1 LH S + Stroke F oD 1.5 Effective thread length FL G G H1 L RR U oCI LY LF LG LT LP AL A H Z + Stroke ZZ + Stroke LZ + Stroke oEh8 Integral Clevis (E) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 CD 8 8 10 10 CI 20 22 27 33 CX 12 12 20 20 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 Bore size 20 25 32 40 NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 RR 9 9 12 12 S 55 56 62 67 U 11.5 11.5 14.5 14.5 Z 98 102 111 124 ZZ 107 111 123 136 Pivoting Clevis Bracket Bore size (mm) 20 25 32 40 LD 6.8 6.8 9 9 LF 15 15 15 15 LG 30 30 40 40 LH 30 30 40 40 LP 37 37 50 50 LT 3.2 3.2 4 4 LV 18.4 18.4 28 28 LY 59 59 75 75 LZ 135 139 161 174 Refer to page 277 for details of pivoting clevis bracket. MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 L 12 12 15 15 . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Integral Clevis (E): CュM3E Bore size Stroke Series CM3 Air Cylinder Short Type Standard: Double Acting, Single Rod Dimensions 275 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data