【DO!BOOK・ページリンク】
2-p0169-0263-cm2_en   54 / 96

BOOKをみる

10秒後にBOOKのページに移動します


40 40 150 150 L A L A CM2KW CDM2KW M9BW C How to Order With auto switch Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDM2KWF32-100 Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. . Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN Air Cylinder: Non-rotating Rod Type Double Acting, Double Rod Series CM2KW o20, o25, o32, o40 . Solid state auto switches marked with “キ” are produced upon receipt of order. . Do not indicate suffix “N” for no lead wire on D-A3ュA/A44A/G39A/K39A models. .. D-A3ュA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. . Since there are other applicable auto switches than listed above, refer to page 263 for details. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . D-A9ュュ/M9ュュュ auto switches are shipped together (not assembled). (However, auto switch mounting brackets are assembled when being shipped.) Mounting style B L F U Basic style Axial foot style Flange style Trunnion style With auto switch (Built-in magnet) Non-rotating rod type 20 25 32 40 20 mm 25 mm 32 mm 40 mm Bore size Nil Without auto switch Auto switch . For the applicable auto switch model, refer to the table below. Nil S n Number of auto switches 2 pcs. 1 pc. “n” pcs. Cylinder stroke (mm) (Refer to “Standard Stroke” on page 222.) Cushion Nil A Rubber bumper Air cushion Made to Order (Refer to page 222 for details.) Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) (Nil) Auto switch mounting bracket Note) Special function Electrical entry Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC load 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Grommet 24 V 5 V, 12 V . IC circuit Relay, PLC 12 V . Connector Terminal conduit 5 V, 12 V IC circuit 12 V . Diagnostic indication (2-color indication) Grommet 5 V, 12 V IC circuit 12 V . Water resistant (2-color indication) 5 V, 12 V IC circuit 12 V . With diagnostic output (2-color indication) 5 V, 12 V IC circuit Grommet . 5 V IC circuit . 24 V 12 V 100 V . Relay, PLC 100 V or less IC circuit 100 V, 200 V 200 V or less . Connector 24 V or less IC circuit Terminal conduit . . . . PLC 100 V, 200 V Relay, DIN terminal PLC Diagnostic indication (2-color indication) Grommet . . M9NV M9PV M9BV . . . M9NWV M9PWV M9BWV M9NAV... M9PAV... M9BAV... . A96V A93V A90V . . . . . . . . M9N M9P M9B H7C G39A.. K39A.. M9NW M9PW M9BW M9NA... M9PA... M9BA... H7NF A96 A93 A90 B54.. B64.. C73C C80C A33A.. A34A.. A44A.. B59W Type Wiring (Output) Indicator light Reed auto switch Solid state auto switch Yes No Yes No Yes No Yes Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 2-wire 2-wire 3-wire (NPN) 3-wire (PNP) 3-wire (NPN) 3-wire (PNP) 4-wire (NPN) 3-wire (NPN equivalent) 2-wire ... Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. Series CM2KW non-rotating rod type double acting, double rod has been remodeled. When selecting this model, please consider the new CM2-Z series. 221 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data A