【DO!BOOK・ページリンク】
2-p0169-0263-cm2_en   17 / 96

BOOKをみる

10秒後にBOOKのページに移動します


o NN NA JH oe JW f h MM H1 E oD AL A K H F N G G N U L RR oCI NA CL CZ CX G G Q oI WA WA N1 N1 Built-in One-touch fittings With air cushion 45° Cushion needle (Width across flats 1.5) With rod boot Bore size 20 25 32 40 A 18 22 22 24 AL 15.5 19.5 19.5 21 B1 13 17 17 22 CD 9 9 9 10 CI 24 30 30 38 CL 25 25 25 41.2 CX 10 10 10 15 CZ 19 19 19 30 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 8 8 8 11 H 41 45 45 50 H1 5 6 6 8 I 28 33.5 37.5 46.5 K 5 5.5 5.5 7 KA 6 8 10 12 L 30 30 30 39 N 15 15 15 21.5 NA 24 30 34.5 42.5 P RR 9 9 9 11 S 62 62 64 88 U 14 14 14 18 Z 133 137 139 177 ZZ 142 146 148 188 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 (mm) (mm) E 20 26 26 32 1 to 50 68 72 72 77 f 18 18 18 20 B3 30 32 32 41 e 36 36 36 46 51 to 100 81 85 85 90 101 to 150 93 97 97 102 151 to 200 106 110 110 115 201 to 300 131 135 135 140 301 to 400 156 160 160 165 401 to 500 181 185 185 190 20 25 32 40 h 1 to 50 12.5 12.5 12.5 12.5 51 to 100 25 25 25 25 101 to 150 37.5 37.5 37.5 37.5 151 to 200 50 50 50 50 201 to 300 75 75 75 75 301 to 400 100 100 100 100 401 to 500 125 125 125 125 L 1 to 50 160 164 166 204 51 to 100 173 177 179 217 101 to 150 185 189 191 229 151 to 200 198 202 204 242 301 to 400 248 252 254 292 401 to 500 273 277 279 317 201 to 300 223 227 229 267 Z With Rod Boot 20 25 32 40 JH 23.5 23.5 23.5 27 JW 10.5 10.5 10.5 10.5 1 to 50 169 173 175 215 51 to 100 182 186 188 228 101 to 150 194 198 200 240 151 to 200 207 211 213 253 201 to 300 232 236 238 278 301 to 400 257 261 263 303 401 to 500 282 286 288 328 ZZ Bore size 20 25 32 40 N1 17.5 17.5 17.5 21.5 WA 13 13 13 16 With Rod Boot (mm) With Air Cushion (mm) (mm) Bore size 20 25 32 40 G 8 8 8 11 P 6 6 6 8 Q 21.5 24.5 27 32.5 Built-in One-touch Fittings 2 x P (Rc, NPT, G) ZZ + Stroke 8 L 8 S + Stroke Z + Stroke ZZ + Stroke CM2D Bore size Stroke Width across flats B1 oCD hole H10 Axis d9 + 0.058 0 . 0.040 . 0.076 Width across flats B3 Symbol Stroke Bore size Symbol Stroke Bore size . Clevis pin and snap ring (cotter pin for bore size o40) are shipped together. 8 1 8 1 8 1 4 1 0 . 0.033 0 . 0.033 0 . 0.033 0 . 0.039 Effective thread length FL Width across flats KA Double Clevis Style (D) Series CM2 + 1.2 0 + 1.2 0 One-touch fitting port size oP 184