【DO!BOOK・ページリンク】
1-p2001-2010-vt307_en   8 / 11

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold Base Exhaust port type 23 Common exhaust Individual exhaust Valve stations VV307 2 stations 20 stations 02 20 05 2 01 01 02 A port size (Base mounted) VT307 manifold Dummy symbol Mounting bracket 01 F Max. 20 stations Nil FNT Rc G NPT NPTF Thread type Option Note) For 6 stations or more, supply air both sides of P port. The common exhaust type should exhaust from both of the R port. Manifold Specifications Description Part no. Function plate (With gasket) Note) Mounting screws NXT013-3 Qty. 1 pc. 2 pcs. Note) DXT060-51-13B, DXT152-14-1B are for the continuous duty type. Accessories for Applicable Solenoid Valve Flow-rate Characteristics/Weight Common exhaust VV307-01-052-ュ-F Individual exhaust VV307-01-053-ュ-F Ordering example: VV307-01-052-01-F・・・ 1 pc. (5 station manifolds base) VO307-1G1・・・・・・・・・・・・・・・・4 pcs. DXT060-51-13A・・・・・・・・・1 pc. (Blanking plate) Manifold type Max. number of stations Applicable solenoid valve B mount 20 stations Note) VO307ュ-ュュュュ (-Q) Exhaust port Symbol 2 3 Type Common Individual Port location (Direction)/Port size P A R Description Part no. Blanking plate (With gasket, screw) Note) C[dm3/(s・bar)] 0.34 0.30 b 0.28 0.18 Cv 0.089 0.070 Weight Grommet 0.15 kg Valve model VO307 VO307V (Vacuum spec. type) VO307E (Continuous duty type) VO307Y (Energy-saving type) VO307W (Energy-saving, Vacuum spec. type) C[dm3/(s・bar)] 0.34 0.30 b 0.22 0.15 Cv 0.082 0.072 C[dm3/(s・bar)] 0.36 0.32 b 0.28 0.20 Cv 0.091 0.075 C[dm3/(s・bar)] 0.34 0.30 b 0.18 0.15 Cv 0.080 0.069 Flow-rate characteristics 1 → 2 (P → A) 2 → 3 (A → R) 3 → 2 (R → A) 2 → 1 (A → P) Series VT307 Manifold Specifications VT307 manifold is available both as a common exhaust and individual exhaust model. Manifold valve can be easily converted from N.C. (Normally Closed) to N.O. (Normally Open) merely by turning over the function plate. ・・・ ・・・ 1 8 common exhaust/individual exhaust 1 4 individual exhaust Base (Side) 1 8 Base (Side) 1 4 Base (Top) 1 8 Base (Side) 1 8 Base (Side) 1 8 Base (Side) 1 8 , 1 4 DXT060-51-13 AB DXT152-14-1 AB . Specify model number of the manifold base, applicable valves and blanking plates when ordering. Refer to page 2003 for the model number of the valves. 2007 VV100 VV061 V100 S070 VQD VQD-V VKF VK VT VS4 VS3