【DO!BOOK・ページリンク】
1-p2001-2010-vt307_en   4 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Body type TO Body ported For manifold Electrical entry Grommet DIN terminal With surge voltage suppressor . Semi-standard Valve option 123 . 4. 56 . 7. . Semi-standard Rated voltage Model VO307ュ(-Q) Applicable manifold type Common or individual exhaust Accessories Function plate (DXT152-14-1A) Note) Mounting screw (NXT013-3) Note) It is not applicable to the continuous duty type. Refer to the accessories on page 2007. Manifold Symbol Option CE-compliant Description Bracket Part no. DXT152-25-1A (With screw) Note) CE compliant: Electrical entry is applicable only for the DIN terminal. . Electrical entry and light/surge voltage suppressor: D/DO/DZ/DOZ only How to Order (R)3 (A)2 1(P) Nil E. Y. V. W. Standard type Continuous duty type Energy-saving type Vacuum specification type Energy-saving type, Vacuum specification type Pressure specifications Nil K. Standard type (0.7 MPa) High-pressure type (1 MPa) V T 307 5 G 1 01 F Bracket Nil F None With bracket Nil Q None CE-compliant. Thread type Nil FNT Rc G NPT NPTF Port size Nil 01 02 Light/Surge voltage suppressor Nil S Z None With surge voltage suppressor (Grommet type only) With light/surge voltage suppressor (DIN terminal type only) [Option] RoHS DO: Without connector G: 300 mm lead wire D: With connector H: 600 mm lead wire Surge voltage suppressor 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz 1/8 (6A) Without port (For manifold) 1/4 (8A) . Semi-standard 3 Port Solenoid Valve Direct Operated Poppet Type Series VT307 Rubber Seal 2003 VV100 VV061 V100 S070 VQD VQD-V VKF VK VT VS4 VS3