【DO!BOOK・ページリンク】 1-p1917-1927-v100_en 6 / 12 10秒後にBOOKのページに移動します |
|
V1 1 4 A 5 M 1 2 Normally closed Normally open Type of actuation 3 port Sub-plate style, For manifold type S41 Nil R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor For DC Port size Manual override Nil: Non-locking push B: Locking slotted Large flow type Large flow capacity Light/Surge voltage suppressor Base mounted 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Rated voltage For DC Nil: Without sub-plate (With gasket and screws) M5: With sub-plate Electrical entry G: 300 mm lead wire L: With 300 mm lead wire M: With 300 mm lead wire MN: Without lead wire H: 600 mm lead wire LN: Without lead wire LO: Without connector MO: Without connector . LN and MN types are with 2 sockets. . Refer to page 1926 for the different lead wire lengths of L and M plug connectors. . Refer to page 1927 for the connector assembly with a dustproof cover for L and M plug connectors. 24 V, 12 V, 6 V, 5 V, 3 VDC Grommet L plug connector M plug connector + - +- +- -+ - + How to Order 3 Port Solenoid Valve Series V100 1921 VV100 VV061 V100 S070 VQD VQD-V VKF VK VT VS4 VS3 |