【DO!BOOK・ページリンク】
1-p1917-1927-v100_en   5 / 12

BOOKをみる

10秒後にBOOKのページに移動します


V1 1 4 5 M 1 2 Normally closed Normally open Type of actuation Rated voltage 3 port Sub-plate style, For manifold type S41 Port size Nil: Without sub-plate (With gasket and screws) M5: With sub-plate Manual override Nil: Non-locking push B: Locking slotted Electrical entry G: 300 mm lead wire L: With 300 mm lead wire M: With 300 mm lead wire MN: Without lead wire H: 600 mm lead wire LN: Without lead wire LO: Without connector MO: Without connector . LN and MN types are with 2 sockets. . Refer to page 1926 for the different lead wire lengths of L and M plug connectors. . Refer to page 1927 for the connector assembly with a dustproof cover for L and M plug connectors. 24 V, 12 V, 6 V, 5 V, 3 VDC/100 V, 110 V, 200 V, 220 VAC Grommet L plug connector M plug connector Standard type Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) For DC, AC For DC For DC, AC For DC Light/Surge voltage suppressor . Only “Z” is available for the types with power saving circuit. Base mounted Coil specification How to Order + - +- +- -+ - + Nil T 0.35 W 0.1 W (with power saving circuit) (24 VDC, 12 VDC only) . All the types with power saving circuit are with light and surge voltage suppressor “Z”. Note) DC specifications only Note) 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC For DC 1 2 3 4 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] For AC (50/60 Hz) CE-compliant CE-compliant Series V100 1920