【DO!BOOK・ページリンク】 1-p1917-1927-v100_en 4 / 12 10秒後にBOOKのページに移動します |
|
SY100 30 4A SY100 30 2A SY100 30 3A SY100 30 A SY100 30 1A V114(A) V124(A) Construction 1 (P) 2 (A) 3 (R) u t o e q !0 w !1 y i r Specifications Valve model Grommet L plug connector M plug connector Plug connector Operating Weight (g) Note 2) pressure range (MPa) Vacuum specification (MPa) Port size 0 to 0.7 0 to 0.7 0 to 0.7 0 to 0.7 N.C. N.C. N.O. N.O. V114 V114A V124 Note 1) V124A Note 1) .100 kPa to 0.6 .100 kPa to 0.6 .100 kPa to 0 .100 kPa to 0 .100 kPa to 0 .100 kPa to 0 .100 kPa to 0.6 .100 kPa to 0.6 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 Port 1 Port 3 Port 1, 3 Port 2 V1ッ4:13(27) V1ッ4A:16(30) V1ッ4:12(26) V1ッ4A:15(29) Note 1) For both V124 and V124A, pressure from port 3 and exhaust from port 1. Note 2) The values shown in ( ) are for values with sub-plate. Model Standard Large flow capacity Standard Large flow capacity 1→2 Flow characteristics 2→3 V114 V114A V124 Note 1) V124A Note 1) C[dm3/(s.bar)] 0.037 0.076 0.054 0.099 b 0.11 0.07 0.35 0.23 Cv 0.008 0.016 0.015 0.024 C[dm3/(s.bar)] 0.054 0.099 0.037 0.076 b 0.35 0.23 0.11 0.07 Cv 0.015 0.024 0.008 0.016 Type of actuation Valve model No. 1 2 3 4 5 6 7 8 9 Component Parts No. 10 11 Description Gasket assembly Sub-plate Part no. V100-31-1A V100-74-1 Material FKM, Steel Aluminum die-cast Note Gasket, 2 screws . Replacement Parts Material Resin Stainless steel Resin Stainless steel, Resin FKM Stainless steel Stainless steel . Resin Description Body Cover Push rod Armature assembly Poppet Return spring Poppet spring Coil assembly Manual override How to Order Connector Assembly For DC: For 200 VAC: For other voltages of AC: Lead wire length Nil 6 10 15 20 25 30 50 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm For 100 VAC: Without lead wire: (with connector and 2 sockets) 3 Port Solenoid Valve Series V100 1 2 1 3 2 3 1919 VV100 VV061 V100 S070 VQD VQD-V VKF VK VT VS4 VS3 |