【DO!BOOK・ページリンク】 1-p1917-1927-v100_en 3 / 12 10秒後にBOOKのページに移動します |
|
. Can be used for 110 VAC and 115 VAC, 220 VAC and 230 VAC in common. . For 115 VAC and 230 VAC, the allowable voltage fluctuation will be .15% to 5% of the coil rated voltage. . The voltage drop will occur due to the internal circuit of S, Z and T types (with energy saving circuits). Allowable voltage fluctuations should be within the range below. S and Z types 24 VDC: .7% to +10% 12 VDC: .4% to +10% T type 24 VDC: .8% to +10% 12 VDC: .6% to +10% Note) Refer to page 1927 for details. Symbol V114(A) V124(A) Specifications Fluid Ambient and fluid temperature (°C) Response time (DC) (ms) Note 1) Max. operating frequency (Hz) Lubrication Mounting position Impact/Vibration resistance (m/s2) Note 2) Enclosure Air .10 to 50 (No freezing) ON: 5 or less OFF: 4 or less 20 Not required Unrestricted 150/30 Dust proof Solenoid Specifications Electrical entry Coil rated voltage (V) DC AC 50/60 Hz Surge voltage suppressor Indicator light Power consumption (W) Apparent power (VA) DC AC 100 V 110 V [115 V] 200 V 220 V [230 V] 24, 12, 6, 5, 3 .10 to 10% . Grommet (G)/(H), L plug connector(L) M plug connector (M) . Refer to page 1927. . . . 1.18 (with light: 1.22) 0.78 (with light: 0.81) 0.86 (with light: 0.89) [0.94 (with light: 0.97)] 1.30 (with light: 1.34) [1.42 (with light: 1.46)] Allowable voltage fluctuation Series V114/V124 Standard: 0.35 (with light: 0.4) With power saving circuit 0.1 Note) [Starting 0.4, Holding 0.1] 100, 110, 200, 220 . V114A/V124A Manual override Non-locking push, Locking slotted 1 W (with light: 1.1) LED Note 1) Based on dynamic performance test JIS B8374-1981 (standard type: at coil temperature of 20°C, with rated voltage, without surge voltage suppressor) Note 2) Impact resistance: No malfunction resulted in an impact test using a drop impact tester. The test was performed one time each in the axial and right angle directions of the main valve and armature, for both energized and de-energized states. (Value in the initial stage) Vibration resistance: No malfunction resulted in 45 to 2000 Hz, a one-sweep test performed in the axial and right angle directions of the main valve and armature for both energized and de-energized states. (Value in the initial stage) 3 Port Solenoid Valve/Direct Operated Rubber Seal Series V100 1 2 1 3 2 3 A 1918 |